Background Image
Table of Contents Table of Contents
Previous Page  247 / 266 Next Page
Information
Show Menu
Previous Page 247 / 266 Next Page
Page Background

230

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

TECHNICAL DATA

Technical Data

10

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

General Pipe Thread Identification Guide

IPT or NPT Pipe Thread

The NPTF (IPT) male will mate with the NPTF

or NPSM female. The NPTF (IPT) male has

tapered threads and a 30° inverted seat. The

NPTF female has tapered threads and no seat.

The seal takes place by deformation of the

threads. The NPSM female has straight threads

and a 30° inverted seat. The seal takes place on

the 30° seat.

SAE 45-degree Flare

The SAE 45° flare male will mate with an SAE

45° flare female only. The SAE male has straight

threads and a 45° flare seat. The SAE female has

straight threads and a 45° flare seat. The seal is

made on the 45° flare seat.

SAE Inverted Flare

The SAE 45° inverted flare male will mate with

a 42° inverted flare female only. The male has

straight threads and a 45° inverted flare. The

female has straight threads and a 42° inverted

flare. The seal is made on the 45° flare seat on the

male and the 42° flare seat on the female.

JIC 37-degree Flare

The JIC 37° flare male will mate with a JIC female

only. The JIC male has straight threads and a 37°

flare seat. The JIC female has straight threads and

a 37° flare seat. The seal is made on the 37° flare

seat.

SAE Straight Thread O-Ring

Boss

The o-ring boss male will mate with an o-ring boss

female only. The female is generally found on

equipment ports. The male has straight threads

and an o-ring. The female has straight threads and

a sealing face. The seal is made at the o-ring on

the male and the sealing face on the female.