

10
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS NPTF
Fittings NPTF
1
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
DIMENSIONS (in inches)
Mod.
A
D C E F H L
SW SW1
OD UNF
6432 02-32
1/8 10-32 0.138 0.492 0.354 0.157 1.378 0.315
0.315
6432 53-32 5/32 10-32 0.138 0.492 0.354 0.157 1.378 0.315
0.315
NPTF
(C)6430 02-02 1/8 1/8 0.138 0.650 -
0.315 1.378 0.315
0.472
(C)6430 53-02 5/32 1/8 0.138 0.650 -
0.315 1.378 0.315
0.472
(C)6430 53-04 5/32 1/4 0.138 0.689 -
0.472 1.378 0.315
0.551
(C)6430 04-02 1/4 1/8 0.157 0.669 0.500 0.315 1.575 0.354
0.472
(C)6430 04-04 1/4 1/4 0.157 0.709 0.500 0.472 1.575 0.354
0.551
(C)6430 04-06 1/4 3/8 0.157 0.689 0.500 0.472 1.575 0.354
0.748
(C)6430 06-04 3/8 1/4 0.236 0.846 -
0.472 2.047 0.512
0.551
(C)6430 06-06 3/8 3/8 0.236 0.827 -
0.472 2.047 0.512
0.748
(C)6430 06-08 3/8 1/2 0.256 0.906 -
0.610 2.087 0.512
0.866
(C)6430 08-04 1/2 1/4 0.280 0.906 0.768 0.472 2.087 0.591
0.669
(C)6430 08-06 1/2 3/8 0.280 0.866 0.768 0.472 2.087 0.591
0.748
(C)6430 08-08 1/2 1/2 0.280 0.945 0.768 0.610 2.087 0.591
0.866
6432
6430
C6430
Fittings Mod. 6432 and Mod. 6430...
Male Branch Tee Swivel
DIMENSIONS (in inches)
Mod.
A
OD
D
NPTF
E F H L
M SW SW1
(C)6110 04-02 1/4 1/8 0.630 0.500 0.315 1.555 0.827 0.433
0.472
(C) 6110 04-04 1/4 1/4 0.748 0.500 0.472 1.713 0.827 0.433
0.551
(C) 6110 06-04 3/8 1/4 0.847 0.650 0.472 1.969 1.043 0.591
0.669
(C) 6110 06-06 3/8 3/8 0.748 0.650 0.472 1.969 1.043 0.591
0.748
6110
C6110
Fittings Mod. 6110
45° Swivel Elbow
DIMENSIONS (in inches)
Mod.
A
OD
D
NPTF
E F H L
M SW SW1
6523 53-02 5/32 1/8 0.138 0.354 0.276 0.787 0.689 0.315
0.512
6523 53-04 5/32 1/4 0.138 0.354 0.394 1.004 0.689 0.315
0.669
6523 04-02 1/4 1/8 0.177 0.500 0.276 0.807 0.807 0.354
0.512
6523 04-04 1/4 1/4 0.177 0.500 0.394 0.965 0.807 0.354
0.669
6523 04-06 1/4 3/8 0.177 0.500 0.413 0.984 0.807 0.354
0.787
6523 06-04 3/8 1/4 0.236 0.650 0.394 1.102 1.024 0.512
0.669
6523 06-06 3/8 3/8 0.236 0.650 0.413 1.122 1.024 0.512
0.787
Fittings Mod. 6523
Female Swivel Elbow