9
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS NPTF
Fittings NPTF
1
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
DIMENSIONS (in inches)
Mod.
A
OD
D
NPTF
C E F H M SW SW1
P6525 53-02 5/32 1/8 0.138 1.398 0.354 0.197 0.689 0.315
0.472
P6525 53-04 5/32 1/4 0.138 1.417 0.354 0.256 0.689 0.315
0.551
P6525 04-02 1/4
1/8 0.157 1.339 0.500 0.197 0.787 0.354
0.472
P6525 04-04 1/4
1/4 0.157 1.339 0.500 0.256 0.787 0.354
0.551
P6525 04-06 1/4
3/8 0.157 1.457 0.500 0.295 0.787 0.354
0.748
P6525 06-02 3/8
1/8 0.256 1.378 0.650 0.197 1.043 0.512
0.551
P6525 06-04 3/8
1/4 0.256 1.378 0.650 0.256 1.043 0.512
0.551
DIMENSIONS (in inches)
Mod.
A
OD
D
NPTF
C E F
H M
SW
(C)6500 04-02 1/4 1/8 0.157 0.571 0.500 0.472 0.787
0.354
(C)6500 04-04 1/4 1/4 0.157 0.472 0.500 0.472 0.787
0.354
(C)6500 06-04 3/8 1/4 0.236 0.551 0.650 0.472 1.024
0.512
(C)6500 06-06 3/8 3/8 0.236 0.512 0.650 0.472 1.024
0.512
6500
C6500
Fittings Mod. P6525
Pro-Fit® Extended Swivel Elbow
Fittings Mod. 6500...
Male Elbow Non-Swivel




