Background Image
Table of Contents Table of Contents
Previous Page  66 / 266 Next Page
Information
Show Menu
Previous Page 66 / 266 Next Page
Page Background

49

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

DIMENSIONS (in mm)

Mod.

A D C F

G H L SW SW1 Weight (g)

S6510 4-1/8 4 G1/8 3.8 8.8 13.2 5.5 18 12 2.5

9

S6510 4-1/4 4 G1/4 5.5 8.8 15.2 7 19.5 14 2.5

15

S6510 5-1/8 5 G1/8 3.8 9.8 13.2 5.5 19 12

3

8

S6510 5-1/4 5 G1/4 5.5 9.8 15.2 7 20 14

3

14

S6510 6-1/8 6 G1/8 6 11.7 13.2 5.5 22 12

4

10

S6510 6-1/4 6 G1/4 5.5 11.7 15.2 7 21 14

4

14

S6510 6-3/8 6 G3/8 6.5 11.7 20.5 8 22.5 19

4

27

S6510 8-1/8 8 G1/8 7.5 13.7 15.2 5.5 25 14

5

13

S6510 8-1/4 8 G1/4 6.5 13.7 15.2 7 24 14

6

14

S6510 8-3/8 8 G3/8 6 13.7 20.5 8 23.5 19

6

25

S6510 8-1/2 8 G1/2 7.5 13.7 24.5 9 25 22

6

43

S6510 10-1/4 10 G1/4 8.3 15.4 18.5 7 28.5 17

7

23

S6510 10-3/8 10 G3/8 5.3 15.4 20.5 8 25.5 19

8

27

S6510 10-1/2 10 G1/2 4.8 16 24.5 9 25 22

8

39

S6510 12-1/4 12 G1/4 10.3 18.3 20.5 7 29.5 19

7

26

S6510 12-3/8 12 G3/8 9.3 18.3 20.5 8 28.5 19

9

30

S6510 12-1/2 12 G1/2 5.8 18.3 24.5 9 25 22 10

36

S6510 14-3/8 14 G3/8 10.3 20.5 24.5 8 30.5 22

9

42

S6510 14-1/2 14 G1/2 6.3 20.5 24.5 9 26.5 22 12

34

S6510 16-1/2 16 G1/2 9 23.5 26.5 9 32 24

-

42

S6510 16-3/4 16 G3/4 3.5 23.5 27.3 9 26.5 24

-

46

Fittings Mod. S6510

Male Connector Sprint®

DIMENSIONS (in mm)

Mod.

A D E

H M SW SW1 Weight (g)

6522 3-M3 3 M3 13.7 2.5 13.7

6

6

4

⋆

6522 3-M5 3 M5 13.7 3.5 13.7

6

8

5

●

⋆ = with gasket

● = with O-Ring

Fittings Mod. 6522 Micro

Metric Swivel Male Elbow