

50
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. S6520
DIMENSIONS (in mm)
Mod.
A D C E F H M SW SW1 Weight (g)
S6520 4-1/8 4 G1/8 3.5 14.5 9 5.5 17.5 8
12
17
S6520 4-1/4 4 G1/4 3.5 14.5 9
7 17.5 8
14
23
S6520 5-1/8 5 G1/8 5.5 14.5 10 5.5 20.5 9
12
17
S6520 5-1/4 5 G1/4 5.5 14.5 10 7 20.5 9
14
23
S6520 6-1/8 6 G1/8 4 15 12.7 5.5 20
9
12
20
S6520 6-1/4 6 G1/4 4 15 12.7 7 20
9
14
23
S6520 6-3/8 6 G3/8 4 15.5 12.7 8 20
9
19
33
S6520 8-1/8 8 G1/8 5 16 14.2 5.5 22.5 11 12
22
S6520 8-1/4 8 G1/4 5 16 14.2 7 22.5 11 14
26
S6520 8-3/8 8 G3/8 5 16.5 14.2 8 22.5 11 19
41
S6520 8-1/2 8 G1/2 5 17 14.2 9 22.5 11 22
48
S6520 10-1/4 10 G1/4 5.8 18.5 16.5 7 26 13 14
32
S6520 10-3/8 10 G3/8 5.8 19 16.5 8 26 13 19
43
S6520 10-1/2 10 G1/2 5.8 19.5 16.5 9 26 13 22
62
S6520 12-1/4 12 G1/4 7.3 20 19.5 7 26.5 15 17
49
S6520 12-3/8 12 G3/8 7.3 20 19.5 8 26.5 15 19
48
S6520 12-1/2 12 G1/2 7.3 20.5 19.5 9 26.5 15 22
70
S6520 14-3/8 14 G3/8 8.3 21 21.5 8 28.5 17 19
74
S6520 14-1/2 14 G1/2 8.3 21.5 21.5 9 28.5 17 22
78
Swivel Male Elbow Sprint®
Fittings Mod. 6522
DIMENSIONS (in mm)
Mod.
A D C E
F H M SW SW1 Weight (g)
6522 4-M5 4 M5 3.5 12.5 9
4 17.5 8
8
12
6522 4-1/8 4 G1/8 3.5 14.5 9
6 17.5 8
12
15
6522 4-1/4 4 G1/4 3.5 15.5
9
7 17.5 8
15
25
6522 5-M5 5 M5 5.5 12.5 10 4 20.5 9
8
13
6522 6-M5 6 M5
4
13 12.7 4 20
9
10
14
6522 6-1/8 6 G1/8 4
15 12.7 6 20
9
12
19
6522 6-1/4 6 G1/4 4
16 12.7 7 20
9
15
27
6522 8-1/8 8 G1/8 5
16 14.2 6 22.5 11
12
22
6522 8-1/4 8 G1/4 5
17 14.2 7 22.5 11
15
28
6522 8-3/8 8 G3/8 5
17 14.2 7 22.5 11
19
45
6522 10-1/4 10 G1/4 5.8 19.5 16.5 7 26 13
15
41
6522 10-3/8 10 G3/8 5.8 19.5 16.5 7 26 13
19
45
6522 12-1/4 12 G1/4 7.3 20 19.5 7 26.5 15
17
51
6522 12-3/8 12 G3/8 7.3 20.5 19.5 7 26.5 15
19
56
Metric-BSP Swivel Male Elbow