

51
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 6525
Extended Swivel Male Elbow Sprint®
DIMENSIONS (in mm)
Mod.
A D C E
F
H M SW SW1 Weight (g)
6525 6-1/8 6 G1/8 4 33.8 12.7 5.5 20
9
12
34
6525 6-1/4 6 G1/4 4 34 12.7 7
20
9
14
47
6525 8-1/8 8 G1/8 5 34.8 14.2 5.5 22.5 11
12
35
6525 8-1/4 8 G1/4 5 35 14.2 7 22.5 11
14
50
Fittings Mod. S6110
DIMENSIONS (in mm)
Mod.
A D E F H L
M SW SW1 Weight (g)
S6110 6-1/8 6 G1/8 14 12.7 5.5 32.5 20.5 11 12
21
S6110 6-1/4 6 G1/4 14 12.7 7 34.5 20.5 11 14
25
S6110 8-1/8 8 G1/8 14 14.2 5.5 32.5 22.5 11 12
21
S6110 8-1/4 8 G1/4 14 14.2 7 34.5 22.5 11 14
26
S6110 8-3/8 8 G3/8 14.5 14.2 8 35 22.5 11 19
38
S6110 10-1/4 10 G1/4 15.5 16.5 7 39.5 26.5 15 17
39
S6110 10-3/8 10 G3/8 15.5 16.5 8 39.5 26.5 15 19
44
S6110 10-1/2 10 G1/2 16 16.5 9 40 26.5 15 22
57
S6110 12-1/4 12 G1/4 15.5 19.5 7 40.5 26.5 15 17
41
S6110 12-3/8 12 G3/8 15.5 19.5 8 40.5 26.5 15 19
46
S6110 12-1/2 12 G1/2 16 19.5 9 41 26.5 15 22
59
45° Male Elbow Sprint®