Background Image
Table of Contents Table of Contents
Previous Page  65 / 266 Next Page
Information
Show Menu
Previous Page 65 / 266 Next Page
Page Background

48

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

DIMENSIONS (in mm)

Mod.

A

D

F

H

L

SW1 Weight (g)

6512 3-M3

3

M3

5.8

2.5 10.2

1.5

1

⋆

6512 3-M5

3

M5

5.8

3.5

10

2

1

●

6512 4-M7-M 4

M7

9.4

5

17.5

2.5

5

●

6512 4-1/8-M 4

G1/8 11.2

5

13

2.5

9

●

6512 6-M7-M 6

M7

10.4

5

17

4

7

●

6512 6-1/8-M 6

G1/8 11.2

5

14

4

7

●

6512 8-1/8-M 8

G1/8 12.4

5

18.5

5

10

●

6512 10-1/4-M 10 G1/4 14.8

6

21

7

16

●

⋆ = with gasket

● = with O-Ring

DIMENSIONS (in mm)

Mod.

A D C F

G H L SW SW1 Weight (g)

6512 4-M5 4 M5

6

7.8 8.8 4 20

8

2

4

6512 4-M6 4 M6 6.5 8.8 9.9 4.5 20.5 9

2.5

6

6512 4-1/8 4 G1/8 5

8.8 13.5 6 19 12 2.5

10

6512 4-1/4 4 G1/4 6.5 8.8 16.4 7 20.5 15 2.5

14

6512 5-M5 5 M5

6

8.8 9.9 4 21

9

2

5

6512 6-M5 6 M5

6 11.7 13.2 4 22 12

2

8

6512 6-1/8 6 G1/8 5 11.7 13.5 6 21 12

4

10

6512 6-1/4 6 G1/4 6 11.7 16.4 7 22 15

4

13

6512 8-1/8 8 G1/8 8.5 13.7 15.2 6 26 14

5

15

6512 8-1/4 8 G1/4 7 13.7 16.4 7 24.5 15

6

17

6512 8-3/8 8 G3/8 6.5 13.7 20.5 7 23 19

6

27

6512 10-1/4 10 G1/4 9.8 15.4 18.5 7 30 17

7

26

6512 10-3/8 10 G3/8 5.3 15.4 20.5 7 24.5 19

8

27

6512 12-1/4 12 G1/4 10.5 18.3 20.5 7 29.5 19

7

29

6512 12-3/8 12 G3/8 5.8 18.3 20.5 7 24 19

9

24

Fittings Mod. 6512

Metric-BSP Male Connector

Fittings Mod. 6512 Micro

Metric-BSP Micro Barrel Fitting