

52
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. S6500
DIMENSIONS (in mm)
Mod.
A D C E
F
H M SW Weight (g)
S6500 4-1/8 4 R1/8 3.5 8.5
9
7.5 17.5
8
9
S6500 4-1/4 4 R1/4 5 11.5
9
12
19
9
13
S6500 5-1/8 5 R1/8 5.5 8.5
10
7.5 20.5
9
13
S6500 5-1/4 5 R1/4 5.5 11.5
10
12
20.5
9
17
S6500 6-1/8 6 R1/8 4
9
12.7 7.5
20
9
15
S6500 6-1/4 6 R1/4 4 11.5 12.7
12
20
9
16
S6500 8-1/8 8 R1/8 5 10.5 14.2 6.5 22.5 11
18
S6500 8-1/4 8 R1/4 5 11.5 14.2 12.5 22.5 11
21
S6500 8-3/8 8 R3/8 7
13
14.2 11.5 24.5 12
25
S6500 10-1/4 10 R1/4 5.8 13
16.5 11.5
26
13
33
S6500 10-3/8 10 R3/8 5.8 13
16.5
12
26
13
33
S6500 12-1/4 12 R1/4 7.3 14.5 19.5
11
26.5 15
46
S6500 12-3/8 12 R3/8 7.3 13.5 19.5 11.5 26.5 15
39
Metric Fixed Male Elbow
Fitting Mod. 6501 4-M5
Metric Fixed Male Elbow
DIMENSIONS (in mm)
Mod.
A D C E F H M SW Weight (g)
6501 4-M5 4
M5
3.5
6
9
4
17.5
8
11