NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 64

Fittings Mod. 6600...
Fittings Mod. 6700...
DIMENSIONS
OD
mm
Mod.
A
F
L
M SW
6600 4
4
9
38
19
9
6600 5
5
11
42
21
9
6600 6
6
12.7 44
22
10
6600 8
8
14.2 49
24.5
12
6600 10
10 16.5 55
27.5
14
6600 12
12 19.5 56
28
16
DIMENSIONS
Mod.
OD
A
F
G L
S
H B Kg.
Min
Kg.
Max
D H2 DE
6700 3
3 5.9 6.2 9.2
6
6.3
2
220 314
6.1 2.4 11
6700 4
4 8.6 9 14.5 8.75
11
3.5 314 439
8.8 3.1 14
6700 5
5 9.6 10 15.5 9.75 11.5 3.5 251 439
9.8 3.1 15
6700 6
6 11.8 12.2 16.5 11.95 12
4
314 533
12 3.6 17
6700 8
8 13.8 14.2 18 13.95 14
6
345 471
14 3.1 19
6700 10
10 15.8 16.2 20.5 15.95 16.5
8
439 485
16 3.1 21
Tube Cross
*
Hole tolerances: +0.002-0.000 (in.)
*
For plastic (non-metal) manifolds, reduce all hole dimensions “S” by 0.02 mm (0.001 in.)
*
INSTALLATION: Drill or bore hole per specifications per size of cartridge (dimensions H and S).
*
Smooth or ream hole dimensions to hole tolerances.
*
Simply press fit cartridge into hole with an evenly distributed force over the top surface.
*
Removal of the collet ring is not necessary.
*
Cartridge fittings are useful for installations in various manifolds and/or distribution blocks
when drilling and tapping are not desirable.
Cartridge
*
Synthetic Seat +0.03/- 0.02
*
Metallic Seat
+0.05/0
Gland Width “S” Tolerances **
+ .002’’ / - .000’’ Metal Seat Tolerance
+ .001’’ / - .001” Plastic Seat Tolerance
0.5
x 45
°
Chamfer Required
For the Ø3 Cartridge, Chamfer 0.3 x 45
°
NOTE: The Dimension ‘H2’ for the press-tool should be noted and followed, which creates a
specific mechanical stop. This serves the purpose of avoiding, (in case of any excessive insertion
force used), damage to the collet body, shape or design. Without which, could lead to some dam-
age or distortion of the collet bite/release ring.
All Dimensions in millimeters. Surface Finish of the gland seat required : Ra </= 0.8 microns.
**
Final Fit and Finish requires that the top most ridge/bite-ring of the cartridge body be at least
1
mm below the surface of the gland chamfer.
Insertion Force - KG
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
58
F I T T I N G S
2
n i c k e l - p l a t e d b r a s s p ush - i n F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,54,55,56,57,58,59,60,61,62,63 65,66,67,68,69,70,71,72,73,74,...208
Powered by: Camozzi Pneumatics Inc.