

f l ow con t ro l v a l v e s & a c c e s sor i e s
4
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
167
B S P / M E T R I C
Dimensions in millimeters (mm)
Fittings Mod. 2530
BSPT Reducing
DIMENSIONS
Mod.
A
B
H
L
P
SW Weight (g)
2530 1/4-1/8 R1/4
G1/8
11
16
6
14
9
2530 3/8-1/8 R3/8
G1/8
11,5
16,5
8,5
17
17
2530 1/2-1/8 R1/2
G1/8
14
19,5
9,5
22
12
2530 3/8-1/4 R3/8
G1/4
11,5
16,5
7
17
34
2530 1/2-1/4 R1/2
G1/4
14
19,5
9,5
22
30
2530 1/2-3/8 R1/2
G3/8
14
19,5
8
22
24
2530 3/4-3/8 R3/4
G3/8
16,5
23
11,5
27
67
2530 3/4-1/2 R3/4
G1/2
16,5
23,5
9,5
27
48
2530 1-1/2
R1
G1/2
19
27
14
34
131
Fittings Mod. 2531
BSP Reducing
DIMENSIONS
Mod.
A
B
H
L
SW Weight (g)
2531 1/8-M5 G1/8
M5
6
10,5
13
8
*
2531 1/4-1/8 G1/4
G1/8
8
13
17
11
*
2531 3/8-1/8 G3/8
G1/8
9
14
19
17
2531 3/8-1/4 G3/8
G1/4
9
14
19
12
*
2531 1/2-1/8 G1/2
G1/8
10
15,5
24
32
2531 1/2-1/4 G1/2
G1/4
10
15,5
24
29
2531 1/2-3/8 G1/2
G3/8
10
15,5
24
22
*
* = with through-out thread
Silencing bush Series 2905
For flow control valves Mod. SCO and MCO
DIMENSIONS
Mod.
A
B
L
2905 1/8
14
10
14.5
2905 1/4
18
13.5
14.5
2905 3/8
21
16.8
14.5