f l ow con t ro l v a l v e s & a c c e s sor i e s
4
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
165
B S P / M E T R I C
Dimensions in millimeters (mm)
Fittings Mod. S2530
BSPT Reducting Nipple Sprint®
DIMENSIONS
Mod.
A
B
H
L
SW Weight (g)
S2530 1/4-1/8
R1/4
G1/8
11
16
14
9
S2530 3/8-1/8
R3/8
G1/8
11,5
16,5
17
16
S2530 1/2-1/8
R1/2
G1/8
14
19,5
22
13
S2530 3/8-1/4
R3/8
G1/4
11,5
16,5
17
33
S2530 1/2-1/4
R1/2
G1/4
14
19,5
22
32
S2530 1/2-3/8
R1/2
G3/8
14
19,5
22
22
Fittings Mod. S2520
BSPT Male Reducting Extension Sprint®
DIMENSIONS
Mod.
A
B
H
L
SW Weight (g)
S2520 1/8-1/8
R1/8
G1/8
7,5
17,5
13
11
S2520 1/8-1/4
R1/8
G1/4
7,5
19
17
15
S2520 1/8-3/8
R1/8
G3/8
7,5
20
20
19
S2520 1/4-1/4
R1/4
G1/4
11
22,5
17
17
S2520 1/4-3/8
R1/4
G3/8
11
23,5
20
33
S2520 1/4-1/2
R1/4
G1/2
11
27,5
24
34
S2520 3/8-3/8
R3/8
G3/8
11,5
24
20
36
S2520 3/8-1/2
R3/8
G1/2
11,5
28
24
56
S2520 1/2-1/2
R1/2
G1/2
14
30,5
24
41




