f l ow con t ro l v a l v e s & a c c e s sor i e s
4
B S P / M E T R I C
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
164
Dimensions in millimeters (mm)
Fittings Mod. 1610
DIMENSIONS
Mod.
Tube C1 M O R V W SW1 Weight (g)
1610 5/3-M5
5/3
2 17 9 10,5 5,1 Ø 9 8
8
1610 5/3-M6
5/3
2 17 9 10,5 5,1 Ø 9 8
7
●
1610 5/3-1/8
5/3
2 22,5 14,5 16 9,8 Ø 14 8
13
1610 6/4-M5
6/4
3 18 9 10,5 5,1 Ø 9 9
8
1610 6/4-M6
6/4
2 18 9 10,5 5,1 Ø 9 9
8
●
1610 6/4-1/8
6/4
3 24 14,5 16,5 9,8 Ø 14 12
18
1610 6/4-1/4
6/4
3 26 14,5 18,5 13,2 Ø 18 12
21
1610 6/4-3/8
6/4
3 28 14,5 20,5 16,7 Ø 21 12
22
1610 8/6-1/8
8/6
5 24 14,5 16,5 9,8 Ø 14 14
19
1610 8/6-1/4
8/6
5 26 14,5 18,5 13,2 Ø 18 14
22
1610 8/6-3/8
8/6
5 28 14,5 20,5 16,7 Ø 21 14
25
1610 10/8-1/8
10/8 6,5 25 14,5 16,5 9,8 Ø 14 16
25
⋆
1610 10/8-1/4
10/8 6,5 27 14,5 18,5 13,2 Ø 18 16
24
⋆
1610 10/8-3/8
10/8 6,5 29,5 14,5 21 16,7 Ø 21 16
28
⋆
1610 10/8-1/2
10/8 6,5 32 14,5 23,5 21 Ø 26 16
35
⋆
1610 12/10-3/8
12/10 8 31,5 14,5 21,5 16,7 Ø 21 19
36
⋆
1610 12/10-1/2
12/10 8,5 33,5 14,5 23,5 21 Ø 26 19
40
⋆
1610 15/12,5-1/2 15/12,5 11 36,5 14,5 25 21 Ø 26 22
48
⋆
Single Banjo
⋆ = Assembled with Mod. 1635
● = Assembled with Mod. SCU,
SVU, SCO... M5
Fittings Mod. 1620
DIMENSIONS
Mod.
Tube C1 M O R V
W SW1 Weight (g)
1620 6/4-M5 6/4
3 18
9
10,5 5,1 Ø 9
9
12
1620 6/4-1/8 6/4
3 24 14,5 16,5 9,8 Ø 14 12
29
1620 6/4-1/4 6/4
3 26 14,5 18,5 13,2 Ø 18 12
31
1620 8/6-1/8 8/6
5 24 14,5 16,5 9,8 Ø 14 14
31
1620 8/6-1/4 8/6
5 26 14,5 18,5 13,2 Ø 18 14
34
Double Banjo
Fittings Mod. 2023 35
Single Thread Banjo
DIMENSIONS
Mod.
B
M
O
V
W Weight (g)
2023 M5-M5
M5
10,5
9
5,1
☐ 9
6
2023 M5-M6
M6
10,5
9
5,1
☐ 9
6
●
2023 1/8-1/8 G1/8
20
14,5
9,8
Ø 14
14
2023 1/4-1/4 G1/4
23,5
14,5
13,2
Ø 18
21
⋆
2023 3/8-3/8 G3/8
26,5
14,5
16,7
Ø 21
27
⋆
● = assembly with Mod. SCU,
SCO, SVU... M5
★ = assembly with Mod. 1635




