

f l ow con t ro l v a l v e s & a c c e s sor i e s
4
B S P / M E T R I C
b s p/me t r i c
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
166
Dimensions in millimeters (mm)
Fittings Mod. 2520
DIMENSIONS
Mod.
A
B
H
L
SW Weight (g)
2520 1/8-1/8
R1/8
G1/8
7,5
17,5
13
9
2520 1/8-1/4
R1/8
G1/4
7,5
19
17
15
2520 1/8-3/8
R1/8
G3/8
7,5
20
20
19
2520 1/4-1/4
R1/4
G1/4
11
22,5
17
17
2520 1/4-3/8
R1/4
G3/8
11
23,5
20
21
2520 1/4-1/2
R1/4
G1/2
11
27,5
24
35
2520 3/8-3/8
R3/8
G3/8
11,5
24
20
23
2520 3/8-1/2
R3/8
G1/2
11,5
28
24
37
2520 1/2-1/2
R1/2
G1/2
14
30,5
24
41
BSPT Male Reducing Extension
Fittings Mod. 2521
DIMENSIONS
Mod.
A
B
H
L
SW Weight (g)
2521 M5-1/8
M5
G1/8
4
14
13
7
2521 1/8-1/8
G1/8
G1/8
6
16
13
8
2521 1/8-1/4
G1/8
G1/4
6
17,5
17
14
2521 1/8-3/8
G1/8
G3/8
6
18,5
20
30
2521 1/4-1/4
G1/4
G1/4
8
19,5
17
16
2521 1/4-3/8
G1/4
G3/8
8
20,5
20
20
2521 1/4-1/2
G1/4
G1/2
8
24,5
24
33
2521 3/8-3/8
G3/8
G3/8
9
21,5
20
22
2521 3/8-1/2
G3/8
G1/2
9
25,5
24
35
2521 1/2-1/2
G1/2
G1/2
10
26,5
24
36
Metric-BSP Reducing Extension