

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
37
m e c h a n i c a l v a l v e s
2
Dimensions in millimeters (mm)
Actuating force at 6 bar (87 psi) = 15N (3.37 lbs.)
Note: roller and plunger are made of stainless steel. (AISI 303)
Valves Mod. 338-955TF
Cv = .73
Actuating force at 6 bar (87 psi) = 32N (7.19 lbs.)
Valves Mod. 338-945TF
Cv = .73
Actuating force at 6 bar (87 psi) = 35N (7.87 lbs.)
Valves Mod. 358-945TF
Cv = .73
Actuating force at 6 bar (87 psi) = 17N (3.82 lbs.)
Note: roller and plunger are made of stainless steel. (AISI 303)
Valves Mod. 358-955TF
Cv = .73
Coding of minivalves
3
SERIES:
1
3
3
FUNCTION:
3 = 3/2 ways NC
4 = 3/2 ways NO (only Series 1)
5 = 5/2 ways
8
PORTS:
8 = 1/8 NPTF
4 = 1/4 NPTF (only Series 1)
94
ACTUATION:
94 = plunger
95 = lever/roller
96 = unidirectional roller
5
RESETTING:
5= spring return
TF
TF = NPTF ports
blank = BSP ports
3
3 8 -
94 5 TF
Cv = .73