

Operating pressure
0 - 10 bar, (0 - 145 psi) (down to -.9 bar vacuum; 28” Hg with Series 3)
Nominal pressure
6 bar (87 psi)
Nominal flow
*Qn Series 1: 1/8” =
500 NL/min. (17.65 SCFM); 1/4” = 1250 NL/min. (44.14 SCFM)
Series 3: 1/8” = 700 NL/min. (24.7 SCFM)
Nominal Diameter
1/8” = 5 mm
Cv Rating
Series 1: 1/8” = 0.52;
1/4” = 1.31
Series 3: 1/8” = 0.73
Valve group
3/2, 5/2, (way/positions)
Construction
Spool type Series 3; Poppet type series 1
Mounting
Mounting holes in va
l
ve body
Materials
Anodized body, Stainless steel spool, Buna-N seals
Threaded port size
1/8” and 1/4” NPTF
Installation
Single panel mount
Operating temperature
32° F - 175° F, (dry air necessary down to _4° F)
Fluid
Filtered air (25 micron or less recommended)
Lubricant
Not required; otherwise, oil compatible with Buna-N, (3° - 10° E) (ISOVG32 grade; 32 centistrokes)
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
36
m e c h a n i c a l v a l v e s
2
Dimensions in millimeters (mm)
Series 1 and 3
Mechanically Operated Valves
Cv = .52 - 1.31
3-way/2-position and 5-way/2-position
Ports 1/8” and 1/4” NPTF
Series 1: 1/8” and 1/4” NPTF
Series 3: 1/8” NPTF
The mechanically operated valves in the Series 3 (1/8”) have been designed
with three different types of actuation:
– plunger
– lever/roller
– unidirectional lever/roller
In each case, return is effected by a mechanical spring.
The Series 3, 3-way/2-position valves are normally closed in the rest position
when the pressure is supplied at P and are normally open when the pressure is
supplied at the connection R, the user port A remaining unchanged.
Moreover, the 5-way/2-position valves may be supplied via the ports R and S
with two different pressures if a cylinder has to be operated using a delivery
pressure which is different from the return pressure. They can be operated
with vacuum down to -.9 bar (28” Hg). Additionally, the series 3 valves can
be supplied with 2 different pressures into ports 3 and 5 if a cylinder requires
different extend and retract forces. The series 1 valves offer a more rugged,
compact design with steel operator interfaces.
PNEUMATIC DATA
TECHNICAL SPECIFICATIONS
*Qn flowrate (SCFM) determined with a supply pressure of 6 bar, (87 psi), and with a pressure drop of 1 bar, (14.5 psi)
**Dimensions are in millimeters
Cv = .52 - 1.31