The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
ROTARY ACTUATORS AND GRIPPERS
307
CGC Dimensions
DIMENSIONS (mm)
Mod.
A B C CC D E F G H I
K L M N1 N2 RR QQ S TT U X Y Z Weight (g)
CGC-050
50 39 26,5 30,5 27 18 12 3 3,5 15 5 14 8 9 13,5
Ø 3,4 M3x0,5 Ø 3 M5 Ø 4 1 2 44
230
CGC-064
64 47,5 32 38 32 20 13 4 4 19 5 18 10,2 10 16
Ø 5,5 M4x0,7 Ø 4 M5 Ø 4 2 2,5 56
410
CGC-080
80 56,5 42 50 39,5 25 16 5 5 26 6 23 12,2 10 23
Ø 6,6 M5x0,8 Ø 5 M5 Ø 5 2 3 70
800
CGC-100
100 65 52 62 45,5 32 20 6 6 32 8 27 14,2 12 25
Ø 6,6 M6x1 Ø 5 G 1/8 Ø 6 3 3 90
1400
CGC-125
125 76 65,5 78,5 52 40 24 8,5 8 41 8 30 16,2 13,5 27,5
Ø 9 M6x1 Ø 6 G 1/8 Ø 6 3 3,5 112 2400
CGC Dimensions
Dimensions for external mounting support
DIMENSIONS (mm)
Mod.
L1
L2
L3
L4
L5
L6
L7
L8
ØL9
L10
L11
L12
L13
CGC-050
18,5
12
4
5
3,5
2
8
3
3,4
4
26
50
18
CGC-064
20
13
4
5
4
2,5
10,2
4,5
4,5
4
32
64
18
CGC-080
25
16
5
6
5
3
12,2
5,5
5,5
5
41
80
23
CGC-100
32
20
6
8
6
3
14,2
5,5
6,6
6
51
100
27
CGC-125
40
24
8,5
8
8
3,5
16,2
5,5
6,6
6
60
125
30