NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 331

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
308
Magnetic Proximity Switches
Series CSB and CSC
Reed switches
The magnetic proximity switches CSB/CSC define the position of the magnetic piston.
When the internal contact is actuated by a magnetic field, the sensors complete an
electrical circuit and provide an output signal to actuate directly a solenoid valve or a PLC.
A red Led shows when the internal magnetic contact is closed.
The reed switch that has a mechanical
switching element, is suitable for voltages,
AC and DC up to 110 V. Proximity
switches mod. CSC are suitable for gripper
mod. CGL. The proximity switches are
impregnated in a sealed isolating cover.
These sensors are designed to fit into the
grooves provided in the profile barrel of the
grippers.
For electrical connections see schemes.
GENERAL DATA
»
»
Mod. CSB for direct
mounting on all gripper
series, except gripper CGL
»
»
Mod CSG for direct mounting
on series CGL grippers
Model
CSB-220 CSC-220
Operation
Reed contact
Voltage
3 – 110
V AC/DC
Protection
IP66
Material
Plastic body encapsulating epoxy resin
Mounting
directly into the groove
Signalling
by means of LED (red)
Electrical connections 2 x 0,14 cable ( 2 m )
Switching current
3 – 50
mA
Max. load
8
W, 10 VA
Switching time
<1 ms (1/1000 sec)
Operating temperature -10°C – 60°C (14°F - 140°F)
Type of contact
Normally Open
Weight
18
g
Protection circuit
None
Output
-
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,321,322,323,324,325,326,327,328,329,330 332,333,334,335,336,337,338,339,340,341,...406
Powered by: Camozzi Pneumatics Inc.