NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 321

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
ROTARY ACTUATORS AND GRIPPERS
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
298
Wide Opening Parallel Grippers
Series CGL
Magnetic
Sizes 10 - 16 - 20 - 25 - 32
The wide opening parallel gripper mod. CGL is available in 5 different sizes and has a
compact design with a high gripping force and exists in five diameters with three different
strokes. The high gripping force is obtained by means of a double piston mechanism and
the fingers are synchronized by a rack and pinion mechanism.
Due to the relatively long stroke of the
fingers, the gripper mod. CGL is suitable
to handle workpieces with different sizes.
This gripper mod. CGL is equipped with rod
wipers to protect against dust.
The proximity switches (Mod. CSC) can be
inserted in the C -shaped grooves on the
body in order to detect whether the gripper
is in an open or closed position.
GENERAL DATA
»
»
High gripping force
»
»
Suitable to handle pieces
with different sizes
»
»
Wipers for protection
»
»
Sensor groove slot suitable
for sensor model CSC
Model
CGL-10; CGL-16M; CGL-20; CGL-25; CGL-32
Bore sizes (mm)
Ø 10 - 16 - 20 - 25 - 32
Stroke
see models’ tables
Type of operation
double-acting, parallel type
Operating pressure (bar)
1,5 – 7
bar (22 - 102 psi)
Operating pressure
0
°C – 60°C (32°F - 140°F)
Max. operating frequency
40
cycles/min
Lubrication
with or without lubrication
Theoritical holding force (N)
with a pressure of 5 bar
with gripping point length 5 cm
Ø 10 = 35 N
Ø 16 = 70 N
Ø 20 = 105 N
Ø 25 = 170 N
Ø 32 = 270 N
Length of max. gripping point L
with pressure of 5 bar
Ø 10 = 40 mm
Ø 16 = 60 mm
Ø 20 = 80 mm
Ø 25 = 90 mm
Ø 32 = 100 mm
Weight
see tables
Repeatibility
+/- 0,1mm
Port sizes
Ø 10 - 16 - 20 - 25 = M5
Ø 32 = G1/8
Fluid
filtered air, without lubrication. If lubricated air is used, it is recommended to use oil ISO VG32. Once applied, the
lubrication should never be interrupted.
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,311,312,313,314,315,316,317,318,319,320 322,323,324,325,326,327,328,329,330,331,...406
Powered by: Camozzi Pneumatics Inc.