NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 328

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
ROTARY ACTUATORS AND GRIPPERS
305
6512
GRIPPING FORCE CHARACTERISTICS
F = Gripping Force
L = Gripping point length
CODING EXAMPLE
CGC -
050
CGC
SERIES
050
SIZE
050
= 32 mm
064
= 45 mm
080
= 58 mm
100
= 77 mm
125
= 98 mm
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,318,319,320,321,322,323,324,325,326,327 329,330,331,332,333,334,335,336,337,338,...406
Powered by: Camozzi Pneumatics Inc.