NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 322

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
ROTARY ACTUATORS AND GRIPPERS
299
6512
GRIPPING FORCE CHARACTERISTICS
F = Gripping Force
L = Gripping point length
CODING EXAMPLE
CGL -
20 40
CGL
SERIES
20
SIZES
10
= ø 10 mm
16
= ø 16 mm
20
= ø 20 mm
25
= ø 25 mm
32
= ø 32 mm
40
STROKE (see dimension tables for optional strokes available)
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,312,313,314,315,316,317,318,319,320,321 323,324,325,326,327,328,329,330,331,332,...406
Powered by: Camozzi Pneumatics Inc.