NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 320

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Rotary Actuators and Grippers
5
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
ROTARY ACTUATORS AND GRIPPERS
297
Mounting brackets Mod. L-CGP
for gripper Series CGA, CGP, CGS and CGB
Mod.
A
B
C
D
E
F
G
H
I
J
K
L-CGP-16
15
15
3
10
16
17
35
26
14
22
4,5
L-CGP-20
15
15
3
10
18
21
46
35
16
26
5,5
L-CGP-25
25
17
5
14
26
26
53
40
20
32
6,6
L-CGP-32
25
20
6
16
30
34
61
46
26
40
6,6
Mounting brackets Mod. C-CGP
for gripper Series CGA, CGP, CGS and CGB
Mod.
A
B
C
D
E
F
G
H
I
J
K
M
C-CGP-16
5
20,5
16
7
M4
17
35
26
14
23
4,5
6
C-CGP-20
7
25,5
20
9
M4
21
46
35
16
27
5,5
8
C-CGP-25
8
30,5
25
10
M4
26
53
40
20
33
6,6
10
C-CGP-32
10
40,5
32
15
M4
34
61
46
26
41
6,6
12
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,310,311,312,313,314,315,316,317,318,319 321,322,323,324,325,326,327,328,329,330,...406
Powered by: Camozzi Pneumatics Inc.