NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 341

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Hydro-Checks & Shock-Absorbers
Hydro-Checks & Shock-Absorbers
6
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
318
Hydrochecks
Series 43
Bore ø 40
Regulated thrust or return stroke
Skip-Stop function
The Series 43 hydrocheck units are
available with two different types of
control: regulated outward movement
and fast return; or fast outward
movement and regulated return. These
hydrochecks come complete with an
oil surge tank which ensures automatic
equalization.
Speed variation is obtained by means of
an incorporated flow regulator designed
to allow comprehensive and constant
use.
Upon request, they can be supplied
with an incorporated stop valve or an
acceleration valve or both.
To restore oil when the minimum level in
the surge tank is reached, use oil OLIR-
40
and pump Mod. 43N-PMP.
GENERAL DATA
Type of construction with tie-rods
Operation
regulated thrust or return stroke
Controllable load
max. 500 kg (including inertia or moving masses)
Operating temperature -10°C +70°C (14°F - 158°F)
Fluid
special hydraulic oil (contact our engineers)
Speed
minimum: 14mm/min maximum: 15 m/min (in non regulated direction)
Standard stroke
50, 100, 150, 200 (
special stroke available on request)
Type of mounting
feet Mod. B-40 (see B-41-40 for dimensions)
Special designs
with STOP or SKIP and SKIP/STOP valve
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,331,332,333,334,335,336,337,338,339,340 342,343,344,345,346,347,348,349,350,351,...406
Powered by: Camozzi Pneumatics Inc.