NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 360

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Proximity Switches
7
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
Proximity Switches
337
DC applications: there is no protection on the Reed sensors on
the inductive load, therefore it is advisable to use an electric ciruit
with protection against the voltage spikes.
See picture above for a typical example.
Legend:
1
= Sensor
2
= Load
3
= Protection diode
DC and AC applications: there is no protection on the Reed
sensors on the inductive load, therefore it is advisable to use an
electric ciruit with protection against the voltage spikes.
See picture above for a typical example.
Legend:
1
= Sensor
2
= Load
3
= Protection varistor
AC applications: there is no protection on the Reed sensors on
the inductive load, therefore it is advisable to use an electric
circuit with protection against the voltage spikes.
See picture above for a typical example.
Legend:
1
= Sensor
2
= Load
C + R = Series of resistor and protection capacitor
Electric circuit with protection against voltage spikes
Electric circuit with protection against voltage spikes
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,350,351,352,353,354,355,356,357,358,359 361,362,363,364,365,366,367,368,369,370,...406
Powered by: Camozzi Pneumatics Inc.