NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 361

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
Proximity Switches
Proximity Switches
7
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
338
Magnetic proximity switch Series CST
Length cable 2 mt. or 5 mt.
*
= Mod. CST-220 and CSV-220 suitable up to 230 V AC.
DIMENSIONS (mm)
Mod.
Operation
Voltage (V)
Output
Max. current
Max. Load
Protection
CST-220
Reed
10-110*
AC/DC
-
250
mA
None
CSV-220
Reed
10-110*
AC/DC
-
250
mA
None
CST-220-5
Reed
10-110*
AC/DC
-
250
mA
None
CST-232
Reed
5-30
AC/DC
PNP
250
mA
Against polarity reversing
CSV-232
Reed
5-30
AC/DC
PNP
250
mA
Against polarity reversing
CST-332
Electronic
10-27
DC
PNP
100
mA
Against polarity reversing and overvoltage
CSV-332
Electronic
10-27
DC
PNP
100
mA
Against polarity reversing and overvoltage
In case of polarity reversing
the sensor will still be
operating, but the LED
diode won’t turn on.
Magnetic proximity switch Series CST with male connector M8
Length cable 0,3 mt.
Mod.
Operation
Voltage (V)
Output
Max. current
Max. Load
Protection
CST-250N
Reed
10-110*
AC/DC
-
250
mA
None
CSV-250N
Reed
10-110*
AC/DC
-
250
mA
None
CST-262
Reed
5-30
AC/DC
PNP
250
mA
Against polarity reversing
CSV-262
Reed
5-30
AC/DC
PNP
250
mA
Against polarity reversing
CST-362
Electronic
10-27
DC
PNP
100
mA
Against polarity reversing and overvoltage
CSV-362
Electronic
10-27
DC
PNP
100
mA
Against polarity reversing and overvoltage
In case of polarity reversing
the sensor will still be
operating, but the LED
diode won’t turn on.
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,351,352,353,354,355,356,357,358,359,360 362,363,364,365,366,367,368,369,370,371,...406
Powered by: Camozzi Pneumatics Inc.