NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 384

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
8
Seal Kits & Technical Data
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
SEAL KITS & TECHNICAL DATA
361
Classification in zones according to Directive 99/92/CE:
Category 1
Zone 0 - Area in which (permanently, for long periods or often) an explosive atmosphere is present, consisting of a mixture of
air and inflammables in the form of gas, vapour or mist.
Zone 20 - Area in which (permanently, for long periods or often) an explosive atmosphere is present in the form of a
dust/powder cloud which is combustible in the air.
Category 2
Zone 1 - Area in which, during normal activities, the formation of an explosive atmosphere is probable, consisting
of a mixture of air and inflammables in the form of gas, vapours or mist.
Zone 21 - Area in which occasionally during normal activities the formation of an explosive atmosphere is probable,
in the form of a dust/powder cloud which is combustible in the air.
Category 3
Zone 2 - Area in which, during normal activities, the formation of an explosive atmosphere, consisting of a mixture of air and
inflammables in the form of gas, vapour or mist is not probable and, whenever this should occur,
it is only of a short duration
Zone 22 - Area in which, during normal activities, the formation of an explosive atmosphere in the form of a combustible
dust/powder cloud is not probable and, whenever this should occur, it is only of a short duration.
ATEX certified Camozzi products
APPARATUS
regarding ATEX - Group II
Group I: Temperature classes
Temperature =150 °C
or = 450 °C according to the level
of dust on the apparatus.
Group II: Temperature classes
Temp. classes for gas (G)
Admissible surface temperatures
T1
450
°C
T2
300
°C
T3
200
°C
T4
135
°C
T5
100
°C
T6
85
°C
Example of Marking: II 2 GD c T100°C (T5) -20°C≤Ta≤60°C
II
Group: Devices which are to be used in spaces exposed to risks of an explosive atmosphere, different from underground
spaces, mines, tunnels, etc., individuated according to the criteria in enclosure I of the Directive 94/9/CE (ATEX).
2
Category: Devices designed to function in compliance with the operational parameters determined by the manufacturer
and guarantee a high protection level.
GD
Protected against gas (G) and explosive powders (D).
c
Non-electrical constructions for potentially explosive atmospheres.
Protection through constructive security.
T 100°C
Max. superf. temp. of 100 °C reg. potential hazards resulting from striking within the vicinity of hazardous powders.
T5
Max. superf. temp. of 100 °C regarding potential hazards which may result from striking within gassy environments.
Ta
Environmental temperature:
-20
°C≤Ta≤60°C.
Environmental temperature range (with dry air).
COMPONENTS
regarding ATEX - Group II
Products
Category
Zone
Gas/Dusti
Silencers
2
1/21
G/D
Quick release couplings
2
1/21
G/D
Manifolds
2
1/21
G/D
Sub-bases
2
1/21
G/D
Feet
2
1/21
G/D
Caps
2
1/21
G/D
Plates
2
1/21
G/D
»
The order code number of the certified products is obtained
by adding “EX”
Es. 358-015
standard solenoid valve
Es. 358-015EX
ATEX certified solenoid valve
Cylinders series
Category Zone
Gas/
Dust
16*
2
DE-3 SE 1/21 DE -2/22 SE G/D
24*
2
DE-3 SE 1/21 DE-2/22SE
G/D
25*
2
DE-3 SE 1/21 DE-2/22SE
G/D
31
2
DE-3 SE 1/21DE-2/22SE
G/D
31-32
Cylinders/Tandem/
2
DE
1/21
DE
G/D
multi-position
40*
2
DE
1/21
DE
G/D
41*
2
DE
1/21
DE
G/D
60*
2
DE-3 SE 1/21DE-2/22 SE
G/D
61*
2
DE-3 SE 1/21DE-2/22 SE
G/D
62
3
DE
2/22
DE
G/D
27
2
DE
1/21
DE
G/D
QP-QPR
2
DE-3 SE 1/21DE-2/22 SE
G/D
QN
3
SE
2/22
SE
G/D
42
2
DE-3 SE
1/21
DE-2/22 SE
G/D
CST/CSV/CSH
3
2/22
G/D
Valves series
Category Zone
Gas/
Dust
9#*
2
1/21
G/D
K
3
2/22
G/D
P
3
2/22
G/D
W
3
2/22
G/D
A#
2
1/21
G/D
3#
2
1/21
G/D
4#
2
1/21
G/D
NAMUR#
2
1/21
G/D
E (pneumatic)
2
1/21
G/D
E (electropneumatic)
3
2/22
G/D
Y
3
2/22
G/D
2
2
1/21
G/D
FRL Groups
Category
Zone
Gas/Dust
MC#
2
1/21
G/D
N
2
1/21
G/D
Solenoids series
Category Zone
Gas/
Dust
U70
3
2/22
G/D
H80
2
1/21
G/D
Pressure switches series Category
Zone
Gas/Dust
PM
1
0/20
G/D
*
According ISO
#
Without solenoid
DA = Double-Acting cylinders
SA = Single-Acting cylinders
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,374,375,376,377,378,379,380,381,382,383 385,386,387,388,389,390,391,392,393,394,...406
Powered by: Camozzi Pneumatics Inc.