NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 388

8
Seal Kits & Technical Data
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
SEAL KITS & TECHNICAL DATA
365
FT01
FT02
FT03
FA01
FA02
FA03
FC01
PR01
PR02
PR03
PR04
PR05
PR06
LU0
FR01
FR02
FR04
FR05
FR10
FR11
FR18
FR19
VN02
AVP1
BL01
BL02
FR03
ORO2
YES1
YES2
NOT1
NOT2
MEM1
MEM2
2
LB1
2
LB2
VSC1
VBU1
VB01
PMNO
PMNC
PMSC
TRP1
RFU1
RFO1
RP01
RP02
RP03
VNR1
SIL1
RSW1
SEG1
CAP1
Symbol
Type
Symbol
Type
OR” logical symbol
YES” pneumatic symbol
YES” logical symbol
NOT” pneumatic symbol
NOT” logical symbol
MEMORY” pneumatic symbol
MEMORY” logical symbol
Signal amplifier, 3/2 NC,
mechanical spring return
Jet interruption sender sensor
Jet interruption receiver sensor
Automatic valves
OR” pneumatical symbol
and circuit selector
Quick exhaust valves
Unidirectional blocking valves
Bidirectional blocking valves
Non return valves
Flow control valves
Unidirectional flow control valve
Bidirectional flow control valve
Unidirectional flow control valve
Unidirectional flow control valve
Bidirectional flow control valve
Pressure switches
and vacuum switches
Pressure switch, normally open
Pressure switch, normally closed
Pressure swith with exchange contacts
Electro-pneumatic transducer
Pressure indicator
Capacity
Silencier
Silencier
Silenced exhaust controller
Filter without drain
Filter with manual drain
Filter with automatic drain
Coalescing filter without drain
Coalescing filter with manual drain
Coalescing filter with automatic drain
Absorption function without cup hole
Regulator without relieving
Regulator with relieving
Regulator with relieving
and by-pass valve
Regulator without relieving
and with by-pass valve
Regulator without relieving
and with pressure gauge
Regulator with relieving
and with pressure gauge
Lubricator
Filter-regulator with relieving
and manual drain
Filter-regulator with relieving
and without drain
Filter-regulator with relieving,
manual drain and pressure gauge
Filter-regulator with relieving,
without drain and with pressure gauge
Filter-regulator with relieving,
automatic drain and pressure gauge
Filter-regulator with manual drain,
without relieving and with pressure gauge
Filter-regulator with manual drain
and without relieving
Filter-regulator with relieving
and automatic drain
Manifold pressure regulator
Lockable isolation valve
Soft start valve
Take-off block
Take-off block with VNR
PNEUMATIC LOGIC VALVES
FRL
AMP1
ORO1
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,378,379,380,381,382,383,384,385,386,387 389,390,391,392,393,394,395,396,397,398,...406
Powered by: Camozzi Pneumatics Inc.