NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 392

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
8
Seal Kits & Technical Data
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
SEAL KITS & TECHNICAL DATA
369
Values obtained using cylinders with stroke 1000mm at 6 bar.
Air flow required by the valve to obtain the above indicated speeds (Nl/min)
GSCU-1/8”; GSVU-1/8”; GMCU-1/8”; GSCU-1/8”
337
503
503
503
504
504
-
GSCU-1/4”; GSVU-1/4”; GMCU-1/4”; GSCU-1/4”
-
527
824
940
941
939
942
RFU 452 M5
83
-
-
-
-
-
-
RFU 482-1/8”
87
87
87
87
86
-
-
RFU 483-1/8”
215
215
215
215
215
214
-
RFU 444-1/4”
-
374
374
374
373
375
376
RFU 446-1/4”
-
-
801
800
801
801
798
SCU M5 - SVU M5
71
-
-
-
-
-
-
SCU-1/4”; SVU-1/4”; MCU-1/4”; MVU-1/4”
-
527
605
604
605
603
602
SCU-1/8”; SVU-1/8”; MCU-1/8”; MVU-1/8”
188
187
187
188
187
187
-
SCU-3/8”; MCU-3/8”
-
-
-
1011
1010
1012
1009
SCU-1/2”; MCU-1/2”
-
-
-
-
2110
3297
-
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,382,383,384,385,386,387,388,389,390,391 393,394,395,396,397,398,399,400,401,402,...406
Powered by: Camozzi Pneumatics Inc.