NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 390

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
8
Seal Kits & Technical Data
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
SEAL KITS & TECHNICAL DATA
367
stroke mm
stroke mm
stroke mm
stroke mm
Series QN - stroke 10 mm
Series QN - stroke 25 mm
Series 94
Series QN - stroke 4 and 5 mm
*
F = spring force
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,380,381,382,383,384,385,386,387,388,389 391,392,393,394,395,396,397,398,399,400,...406
Powered by: Camozzi Pneumatics Inc.