NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 393

SEAL KITS & TECHNICAL DATA
Seal Kits & Technical Data
8
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
370
Output forces double-acting cylinders
Ø
Thrust
Pressure
side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
8
0,50
4,44
8,9
13,3
17,7
22,2
26,6
31,0
35,5
39,9
44,4
10
0,79
6,93
13,9
20,8
27,7
34,7
41,6
48,5
55,4
62,4
69,3
12
1,13
9,98
20,0
29,9
39,9
49,9
59,9
69,9
79,8
89,8
99,8
16
2,01
17,74
35,5
53,2
71,0
88,7
106,5
124,2
141,9
159,7
177,4
20
3,14
27,72
55,4
83,2
110,9
138,6
166,3
194,1
221,8
249,5
277,2
25
4,91
43,32
86,6
130,0
173,3
216,6
259,9
303,2
346,5
389,9
433,2
32
8,04
70,97
141,9
212,9
283,9
354,9
425,8
496,8
567,8
638,7
709,7
40
12,56
110,89
221,8
332,7
443,6
554,5
665,4
776,2
887,1
998,0
1108,9
50
19,63
173,27
346,5
519,8
693,1
866,3
1039,6
1212,9
1386,2
1559,4
1732,7
63
31,16
275,08
550,2
825,2
1100,3
1375,4
1650,5
1925,6
2200,7
2475,7
2750,8
80
50,24
443,57
887,1
1330,7
1774,3
2217,8
2661,4
3105,0
3548,6
3992,1
4435,7
100 78,50
693,08
1386,2
2079,2
2772,3
3465,4
4158,5
4851,5
5544,6
6237,7
6930,8
125 122,66
1082,93 2165,9
3248,8
4331,7
5414,7
6497,6
7580,5
8663,5
9746,4
10829,3
160 200,96
1774,28 3548,6
5322,8
7097,1
8871,4
10645,7
12419,9
14194,2 15968,5 17742,8
200 314,00
2772,31 5544,6
8316,9
11089,2
13861,5 16633,8
19406,1
22178,4 24950,8 27723,1
series
>
Ø
Thrust
Pressure
side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm
cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
10
1,58
14,22
28,44
42,66
56,88
71,1
85,32
99,54
113,76
127,98
142,2
16
4,02
35,48
71
106,4
142
177,4
213
248,4
283,8
319,4
354,8
20
6,28
55,44
110,8
166,4
221,8
277,2
332,6
388,2
443,6
499
554,4
25
9,82
86,64
173,2
260
346,6
433,2
519,8
606,4
693
779,8
866,4
32
16,08
141,94
283,8
425,8
567,8
709,8
851,6
993,6
1135,6
1277,4
1419,4
series
>
QX
Ø
Thrust Ø
Traction
Pressure
side
rod
side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
10
1,58
6
1,0148
9,1332
18,2664 27,3996 36,5328
45,666
54,7992
63,9324
73,0656 82,1988 91,332
16
4,02
16
3,02
26,62
53,2
79,8
106,4
133
159,6
186,2
213
239,6
266,2
20
6,28
20
4,72
41,58
83,2
124,8
166,4
208
249,6
291
332,6
374,2
415,8
25
9,82
24
7,56
66,68
133,4
200
266,6
333,4
400
466,8
533,4
600
666,8
32
16,08
32
12,06
106,46
213
319,4
425,8
532,2
638,8
745,2
851,6
958,2
1064,6
series
>
QX
Ø
Thrust Ø
Traction
Pressure
side
rod
side
MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar) MPa (bar)
mm cm
2
mm
cm
2
0,10 (1)
0,20 (2)
0,30 (3)
0,40 (4)
0,50 (5)
0,60 (6)
0,70 (7)
0,80 (8)
0,90 (9)
1 (10)
8
0,50
4
0,38
3,33
6,7
10,0
13,3
16,6
20,0
23,3
26,6
29,9
33,3
10
0,79
4
0,66
5,82
11,6
17,5
23,3
29,1
34,9
40,8
46,6
52,4
58,2
12
1,13
6
0,85
7,49
15,0
22,5
29,9
37,4
44,9
52,4
59,9
67,4
74,9
16
2,01
6
1,73
15,25
30,5
45,7
61,0
76,2
91,5
106,7
122,0
137,2
152,5
20
3,14
8
2,64
23,29
46,6
69,9
93,1
116,4
139,7
163,0
186,3
209,6
232,9
25
4,91
10
4,12
36,39
72,8
109,2
145,5
181,9
218,3
254,7
291,1
327,5
363,9
32
8,04
12
6,91
60,99
122,0
183,0
244,0
305,0
365,9
426,9
487,9
548,9
609,9
40
12,56
16
10,55
93,15
186,3
279,4
372,6
465,7
558,9
652,0
745,2
838,3
931,5
50
19,63
20
16,49
145,55
291,1
436,6
582,2
727,7
873,3
1018,8
1164,4
1309,9
1455,5
63
31,16
20
28,02
247,36
494,7
742,1
989,4
1236,8
1484,2
1731,5
1978,9
2226,2
2473,6
80
50,24
25
45,33
400,25
800,5
1200,8
1601,0
2001,3
2401,5
2801,8
3202,0
3602,3
4002,5
100 78,50
25
73,59
649,76
1299,5
1949,3
2599,0
3248,8
3898,6
4548,3
5198,1
5847,8
6497,6
125 122,66 32
114,62
1011,96
2023,9
3035,9
4047,8
5059,8
6071,8
7083,7
8095,7
9107,6
10119,6
160 200,96 40
188,40
1663,38 3326,8
4990,2
6653,5
8316,9
9980,3
11643,7
13307,1 14970,5 16633,8
200 314,00 40
301,44
2661,41 5322,8
7984,2
10645,7
13307,1 15968,5
18629,9
21291,3 23952,7 26614,1
series
>
16 24 25 40 41 42 60 61 62 90 92 94 95
Thrust side
Values in Newtons:
Output force in N (efficiency factor 0.9) N x 0.2245 = pounds force lbf
Traction side
Values in Newtons:
Output force in N (efficiency factor 0.9) N x 0.2245 = pounds force lbf
16 24 25 27 31 32
QP QN QCT QCB QCTB QCTF 40 41 42 50 52 60 61 62 90 92 94 95
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,383,384,385,386,387,388,389,390,391,392 394,395,396,397,398,399,400,401,402,403,...406
Powered by: Camozzi Pneumatics Inc.