NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 389

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
SEAL KITS & TECHNICAL DATA
Seal Kits & Technical Data
8
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
366
Spring loads cylinders
stroke mm
Series QP
stroke mm
Series QP
stroke mm
stroke mm
stroke mm
stroke mm
stroke mm
Series 16-24
Series 31-32
Series 31-32
Series 60-61-42-90
stroke mm
Series 14 - stroke 5 mm
Series 14 - stroke 10 and 15 mm
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,379,380,381,382,383,384,385,386,387,388 390,391,392,393,394,395,396,397,398,399,...406
Powered by: Camozzi Pneumatics Inc.