NORTH AMERICAN CYLINDER & ACTUATOR CATALOG - page 391

The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
SEAL KITS & TECHNICAL DATA
Seal Kits & Technical Data
8
NORTH AMERICAN CYLINDER & ACTUATOR CATALOG
>
Release 8.5
368
Valves and solenoid valves
Maximum speeds obtainable combining
a certain flow regulator (mm/sec) with a cylinder
Flow survey instruments.
The flow rate indicated in the catalogue is
obtained with
P1 = 6 bar e P2 = 5 bar.
Flow and speed cylinders
P1
P2
Flow measurer
Flow regulator
Element being tested
Pressure regulator
Tap
Mod.
32
40
50
63
80
100
125
GSCU-1/8”; GSVU-1/8”; GMCU-1/8”; GSCU-1/8”
1000
954
611
385
239
153
98
GSCU-1/4”; GSVU-1/4”; GMCU-1/4”; GSCU-1/4”
-
1000
1000
719
446
285
183
RFU 452 M5
246
-
-
-
-
-
-
RFU 482-1/8”
259
166
106
67
41
-
-
RFU 483-1/8”
638
408
261
165
102
65
-
RFU 444-1/4”
-
709
454
286
177
114
73
RFU 446-1/4”
-
-
972
612
380
243
155
SCU M5 - SVU M5
213
-
-
-
-
-
-
SCU-1/4”; SVU-1/4”; MCU-1/4”; MVU-1/4”
-
1000
734
462
287
183
117
SCU-1/8”; SVU-1/8”; MCU-1/8”; MVU-1/8”
557
356
228
144
89
57
-
SCU-3/8”; MCU-3/8”
-
-
-
773
479
307
196
SCU-1/2”; MCU-1/2”
-
-
-
-
1000
1000
-
To obtain the above indicated speeds, the connected tubing should have a certain diameter
and not exceed, if indicated, the max. lenght (mm)
GSCU-1/8”; GSVU-1/8”; GMCU-1/8”; GSCU-1/8” 6/4 max 4000 6/4 max 1000 6/4 max 1000
8/6
8/6
6/4
max 1000
-
GSCU-1/4”; GSVU-1/4”; GMCU-1/4”; GSCU-1/4” -
6/4
max 1000 8/6 max 4500
8/6
max 3500
8/6
max 3500 8/6 max 3500
8/6
max 3500
RFU 452 M5
4/2
max 3000 -
-
-
-
-
-
RFU 482-1/8”
4/2
max 3000 4/2 max 3000 4/2 max 2500
4/2
max 2500
4/2
max 2500 -
-
RFU 483-1/8”
6/4
max 8000 6/4 max 8000 6/4 max 8000
6/4
max 8000
6/4
max 8000 6/4 max 8000
-
RFU 444-1/4”
-
6/4
max 3000 6/4 max 3000
6/4
max 3000
6/4
max 3000 6/4 max 3000
6/4
max 3500
RFU 446-1/4”
-
-
8/6
max 4500
8/6
max 4000
8/6
max 4000 8/6 max 4000
8/6
max 4000
SCU M5 - SVU M5
4/2
max 4000 -
-
-
-
-
-
SCU-1/4”; SVU-1/4”; MCU-1/4”; MVU-1/4”
-
6/4
max 1000 8/6 max 8000
8/6
max 8000
8/6
max 8000 8/6 max 8000
8/6
max 8000
SCU-1/8”; SVU-1/8”; MCU-1/8”; MVU-1/8”
6/4
6/4
6/4
6/4
4/2
max 2500 4/2 max 2500
-
SCU-3/8”; MCU-3/8”
-
-
-
8/6
max 3000
8/6
max 3000 8/6 max 3000
8/6
max 3000
SCU-1/2”; MCU-1/2”
-
-
-
-
10/8
12/10
max 250 -
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,381,382,383,384,385,386,387,388,389,390 392,393,394,395,396,397,398,399,400,401,...406
Powered by: Camozzi Pneumatics Inc.