

98
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 2525
BSP Male Extension
DIMENSIONS (in mm)
Mod.
A
B
H
I
L
SW Weight (g)
2525 1/8-16 G1/8
G1/8
6
16
22
13
12
2525 1/8-36 G1/8
G1/8
6
36
42
13
24
2525 1/4-27 G1/4
G1/4
8
27
35
17
30
2525 1/4-43 G1/4
G1/4
8
43
51
17
45
Fittings Mod. 2530
BSPT Reducing Bushing
DIMENSIONS (in mm)
Mod.
A
B
H
L
P
SW Weight (g)
2530 1/4-1/8 R1/4
G1/8
11
16
6
14
9
2530 3/8-1/8 R3/8
G1/8
11.5
16.5
8.5
17
17
2530 1/2-1/8 R1/2
G1/8
14
19.5
9.5
22
12
2530 3/8-1/4 R3/8
G1/4
11.5
16.5
7
17
34
2530 1/2-1/4 R1/2
G1/4
14
19.5
9.5
22
30
2530 1/2-3/8 R1/2
G3/8
14
19.5
8
22
24
2530 3/4-3/8 R3/4
G3/8
16.5
23
11.5
27
67
2530 3/4-1/2 R3/4
G1/2
16.5
23.5
9.5
27
48
2530 1-1/2
R1
G1/2
19
27
14
34
131
Fittings Mod. S2530
BSPT Reducing Bushing Sprint®
DIMENSIONS (in mm)
Mod.
A
B
H
L
SW Weight (g)
S2530 1/4-1/8 R1/4
G1/8
11
16
14
9
S2530 3/8-1/8 R3/8
G1/8
11.5
16.5
17
16
S2530 1/2-1/8 R1/2
G1/8
14
19.5
22
13
S2530 3/8-1/4 R3/8
G1/4
11.5
16.5
17
33
S2530 1/2-1/4 R1/2
G1/4
14
19.5
22
32
S2530 1/2-3/8 R1/2
G3/8
14
19.5
22
22