Background Image
Table of Contents Table of Contents
Previous Page  116 / 266 Next Page
Information
Show Menu
Previous Page 116 / 266 Next Page
Page Background

99

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 2531

BSP Reducing Bushing

DIMENSIONS (in mm)

Mod.

A

B

H

L

SW Weight (g)

2531 1/8-M5

G1/8

M5

6

10.5

13

8

*

2531 1/4-1/8

G1/4

G1/8

8

13

17

11

*

2531 3/8-1/8

G3/8

G1/8

9

14

19

17

2531 3/8-1/4

G3/8

G1/4

9

14

19

12

*

2531 1/2-1/8

G1/2

G1/8

10

15.5

24

32

2531 1/2-1/4

G1/2

G1/4

10

15.5

24

29

2531 1/2-3/8

G1/2

G3/8

10

15.5

24

22

*

* = with through-out thread

Fittings Mod. 2541

BSPT Swivel Male Adapter Sprint®

DIMENSIONS (in mm)

Mod.

A

B

H

L

SW SW1

Weight (g)

2541 1/8-1/8 G1/8

G1/8

5.5

28

13

14

17

2541 1/4-1/4 G1/4

G1/4

7

31.5

17

14

26

2541 3/8-3/8 G3/8

G3/8

8

34

20

19

39

Fittings Mod. 2543

Female Union Coupling

DIMENSIONS (in mm)

Mod.

B

L

SW

Weight (g)

2543 M5

M5

11

8

3

2543 1/8

G1/8

15

13

8

2543 1/4

G1/4

22

17

19

2543 3/8

G3/8

23

20

19

2543 1/2

G1/2

28

24

29