Background Image
Table of Contents Table of Contents
Previous Page  117 / 266 Next Page
Information
Show Menu
Previous Page 117 / 266 Next Page
Page Background

100

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 2553

Reducing Female Coupling

DIMENSIONS (in mm)

Mod.

B1

B2

L

SW

Weight (g)

2553 M5-1/8

M5

G1/8

13.5

13

7

2553 1/8-1/4

G1/8

G1/4

17

17

18

2553 1/8-3/8

G1/8

G3/8

18

20

18

2553 1/8-1/2

G1/8

G1/2

21.5

24

28

2553 1/4-3/8

G1/4

G3/8

19.5

20

21

2553 1/4-1/2

G1/4

G1/2

23

24

32

2553 3/8-1/2

G3/8

G1/2

24

24

31

Fittings Mod. 2612 M7 and Mod. S2610

Mod. 2612 M7: Metric Male Socket-Cap Plug

Mod. S2610: BSP Male Socket-Cap Plug Sprint®

DIMENSIONS (in mm)

Mod.

A

L

SW

Weight (g)

2612 M7

M7

7

4

2

*

S2610 1/8

G1/8

7.5

4

3

S2610 1/4

G1/4

9

6

6

S2610 3/8

G3/8

10

8

12

S2610 1/2

G1/2

11

10

21

* with O-ring

Fittings Mod. 2601

DIMENSIONS (in mm)

Mod.

N

A

C H

I

L

SW Weight (g)

2601 2-M5

2

M5

1.2

4

8

16

8

2

2601 4,5-M5 4

M5

2.5

4

15

23

8

3

2601 7-1/8

7

G1/8

4

6

20

30

12

9

2601 7-1/4

7

G1/4

4

8

20

33

17

16

2601 8-1/8

8

G1/8

5

6

20

30

12

10

2601 9-1/8

9

G1/8

5.5

6

20

30

12

11

2601 9-1/4

9

G1/4

6

8

20

33

17

17

2601 9-3/8

9

G3/8

6

9

20

34

19

21

2601 12-1/4 12

G1/4

8.5

8

20

33

17

20

2601 12-3/8 12

G3/8

9

9

20

34

19

23

2601 12-1/2 12

G1/2

9

10

20

35.5

24

34

2601 17-3/8 17

G3/8

12

9

24

38

19

31

2601 17-1/2 17

G1/2

13

10

24

39.5

24

41

Metric-BSP Male Hose Adapter