Background Image
Table of Contents Table of Contents
Previous Page  120 / 266 Next Page
Information
Show Menu
Previous Page 120 / 266 Next Page
Page Background

103

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 2013

DIMENSIONS (in mm)

Mod.

B

M

SW

Weight (g)

2013 1/8

G1/8

19

11

16

2013 1/4

G1/4

23

14

28

2013 3/8

G3/8

25

16

39

2013 1/2

G1/2

31.5

20

69

BSPP Female Elbow

Fittings Mod. 2021 and 2020

Mod. 2021: Metric Male Female Elbow

Mod. 2020: BSPT Male Female Elbow

DIMENSIONS (in mm)

Mod.

A

B

E

H

M P SW Weight (g)

2021 M5-M5 M5

M5

9

4

10.5

4.5

9

7

2020 1/8-1/8 R1/8 G1/8 11.5

8.5

19

6

11

17

2020 1/4-1/4 R1/4 G1/4

15

11

23

7

13

27

2020 3/8-3/8 R3/8 G3/8

15

11.5

25

8

15

33

2020 1/2-1/2 R1/2 G1/2 17.5

14

31.5

9.5

20

63

2020 3/4-3/4 R3/4 G3/4

19

16

36.5 16.5

25

126

2020 1-1

R1

G1

23

17

45

19

30

209

Fittings Mod. S2020

Male Female Elbow Sprint®

DIMENSIONS (in mm)

Mod.

A

B

E

H

M SW Weight (g)

S2020 1/8-1/8 R1/8

G1/8

11.5

8.5

19

11

16

S2020 1/4-1/4 R1/4

G1/4

15

11

23

13

27

S2020 3/8-3/8 R3/8

G3/8

15

11.5

25

15

33

S2020 1/2-1/2 R1/2

G1/2

17.5

14

31.5

20

62