Background Image
Table of Contents Table of Contents
Previous Page  123 / 266 Next Page
Information
Show Menu
Previous Page 123 / 266 Next Page
Page Background

106

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. S2070

M.F.F. Tee Sprint®

DIMENSIONS (in mm)

Mod.

A

B

E

H

L

M SW Weight (g)

S2070 1/8-1/8 R1/8 G1/8 11.5

8.5

37

19

12

30

S2070 1/4-1/4 R1/4 G1/4

15

11

46

23

13

36

S2070 3/8-3/8 R3/8 G3/8

15

11.5 48.5

25

16

51

S2070 1/2-1/2 R1/2 G1/2 17.5

14

60.5 31.5

20

89

Fittings Mod. S2080

Male Tee Sprint®

DIMENSIONS (in mm)

Mod.

A

E

H

SW

Weight (g)

S2080 1/8

R1/8

11.5

7.5

9

14

S2080 1/4

R1/4

13.5

11

12

31

S2080 3/8

R3/8

15.5

11.5

14

50

S2080 1/2

R1/2

16

14

16

63

Fittings Mod. 2080

Male Tee

DIMENSIONS (in mm)

Mod.

A

E

H

SW

Weight (g)

2080 1/8

R1/8

11.5

7.5

9

14

2080 1/4

R1/4

13.5

11

12

25

2080 3/8

R3/8

15.5

11.5

14

39

2080 1/2

R1/2

16

14

16

82

2080 3/4

R3/4

19

16.2

25

135

2080 1

R1

23

17.5

30

239