7
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS NPTF
Fittings NPTF
1
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
DIMENSIONS (in inches)
Mod.
A
OD
D
NPTF
F
H
L
SW
P6510 04-02-M 1/4
1/8
.425 .197 .866
.157
DIMENSIONS (in inches)
Mod.
A
OD
D
NPTF
C F G H L
SW SW1
P6510 02-02
1/8
1/8 0.177 0.346 0.551 0.197 0.728 0.472
0.098
P6510 02-04
1/8
1/4 0.256 0.346 0.630 0.256 0.807 0.551
0.098
P6510 53-02
5/32 1/8 0.177 0.346 0.551 0.197 0.728 0.472
0.098
P6510 53-04
5/32 1/4 0.256 0.346 0.630 0.256 0.807 0.551
0.098
P6510 04-02
1/4
1/8 0.189 0.461 0.551 0.197 0.827 0.472
0.157
P6510 04-04
1/4
1/4 0.228 0.461 0.630 0.256 0.866 0.551
0.157
P6510 04-06
1/4
3/8 0.268 0.461 0.866 0.295 0.906 0.748
0.157
P6510 05-02
5/16 1/8 0.276 0.539 0.630 0.197 0.965 0.551
0.197
P6510 05-04
5/16 1/4 0.276 0.539 0.630 0.256 0.965 0.551
0.236
P6510 05-06
5/16 3/8 0.256 0.539 0.866 0.295 0.945 0.748
0.236
P6510 06-02
3/8
1/8 0.315 0.606 0.776 0.197 1.102 0.669
0.197
P6510 06-04
3/8
1/4 0.335 0.606 0.776 0.256 1.122 0.669
0.276
P6510 06-06
3/8
3/8 0.177 0.606 0.866 0.295 0.965 0.748
0.276
P6510 06-08
3/8
1/2 0.217 0.606 1.004 0.335 1.004 0.866
0.276
P6510 08-04
1/2
1/4 0.346 0.720 0.866 0.256 1.102 0.748
0.276
P6510 08-06
1/2
3/8 0.346 0.720 0.866 0.295 1.102 0.748
0.394
P6510 08-08
1/2
1/2 0.248 0.720 1.004 0.335 1.004 0.866
0.394
Fittings Mod. P6510...
Pro-Fit® Male Connector
Micro Fitting Mod. P6510
Pro-Fit Micro Barrel Connector
H
A
D
F
L
SW




