6
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS NPTF
Fittings NPTF
1
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 6512 Micro
DIMENSIONS (in inches)
Mod.
A
OD
D
F
H
L
SW
6512 02-32-M 1/8 10-32 UNF 0.307 0.157 0.630 0.079
●
6512 04-32-M 1/4 10-32 UNF 0.409 0.157 0.669 0.079
●
6512 04-M5-M 1/4
M5
0.409 0.157 0.669 0.079
●
6512 04-M7-M 1/4
M7
0.413 0.197 0.669 0.157
●
Inch-NPTF Micro Barrel Connector
● = with O-Ring
● = with O-Ring
Fittings Mod. 6512 and Mod. 6510...
DIMENSIONS (in inches)
Mod.
A D C F
G H L SW SW1
OD UNF
6512 02-32
1/8 10-32 0.236 0.307 0.363 0.157 0.787 0.315 0.078 ●
6512 53-32
5/32 10-32 0.236 0.307 0.363 0.157 0.787 0.315 0.078 ●
6512 04-32
1/4 10-32 0.228 0.460 0.577 0.157 0.846 0.472 0.078 ●
NPTF
(C)6510 02-02 1/8 1/8 0.197 0.346 0.551 0.315 0.748 0.472 0.098
(C)6510 02-04 1/8 1/4 0.354 0.346 0.630 0.472 0.906 0.551 0.098
(C)6510 53-02 5/32 1/8 0.197 0.346 0.551 0.315 0.748 0.472 0.098
(C)6510 53-04 5/32 1/4 0.354 0.346 0.630 0.472 0.906 0.551 0.098
(C)6510 04-02 1/4 1/8 0.287 0.461 0.551 0.315 0.925 0.472 0.157
(C)6510 04-04 1/4 1/4 0.406 0.461 0.630 0.472 1.043 0.551 0.157
(C)6510 04-06 1/4 3/8 0.425 0.461 0.866 0.472 1.063 0.748 0.157
(C)6510 05-02 5/16 1/8 0.394 0.539 0.630 0.315 1.083 0.551 0.197
(C)6510 05-04 5/16 1/4 0.413 0.539 0.630 0.472 1.102 0.551 0.236
(C)6510 05-06 5/16 3/8 0.413 0.539 0.866 0.472 1.102 0.748 0.236
(C)6510 06-02 3/8 1/8 0.394 0.606 0.776 0.315 1.181 0.669 0.157
(C)6510 06-04 3/8 1/4 0.551 0.606 0.776 0.472 1.339 0.669 0.276
(C)6510 06-06 3/8 3/8 0.354 0.606 0.866 0.472 1.142 0.748 0.276
(C)6510 06-08 3/8 1/2 0.374 0.606 1.004 0.610 1.161 0.866 0.276
(C)6510 08-04 1/2 1/4 0.563 0.720 0.866 0.472 1.299 0.748 0.276
(C)6510 08-06 1/2 3/8 0.484 0.720 0.866 0.472 1.240 0.748 0.394
(C)6510 08-08 1/2 1/2 0.425 0.720 1.004 0.610 1.181 0.866 0.394
Inch-NPTF Male Connector
6510
C6510
6512




