8
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS NPTF
Fittings NPTF
1
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
DIMENSIONS (in inches)
Mod.
A
OD
D
UNF
C E F H M SW SW1
6522 02-32
1/8 10-32 0.138 0.492 0.354 0.157 0.689 0.315 0.315 ●
6522 53-32 5/32 10-32 0.138 0.492 0.354 0.157 0.689 0.315 0.315 ●
6522 04-32
1/4 10-32 0.157 0.531 0.500 0.157 0.787 0.354 0.394 ●
NPTF
(C)6520 02-02 1/8 1/8 0.138 0.650 0.354 0.315 0.689 0.315 0.472
(C)6520 02-04 1/8 1/4 0.138 0.689 0.354 0.472 0.689 0.315 0.551
(C)6520 53-02 5/32 1/8 0.138 0.650 0.354 0.315 0.689 0.315 0.472
(C)6520 53-04 5/32 1/4 0.138 0.689 0.354 0.472 0.689 0.315 0.551
(C)6520 04-02 1/4 1/8 0.157 0.669 0.500 0.315 0.787 0.354 0.472
(C)6520 04-04 1/4 1/4 0.157 0.709 0.500 0.472 0.787 0.354 0.551
(C)6520 04-06 1/4 3/8 0.157 0.689 0.500 0.472 0.787 0.354 0.748
(C)6520 05-02 5/16 1/8 0.197 0.709 0.559 0.315 0.886 0.433 0.472
(C)6520 05-04 5/16 1/4 0.197 0.748 0.559 0.472 0.886 0.433 0.551
(C)6520 05-06 5/16 3/8 0.197 0.728 0.559 0.472 0.886 0.433 0.748
(C)6520 06-02 3/8 1/8 0.256 0.807 0.650 0.315 1.043 0.512 0.551
(C)6520 06-04 3/8 1/4 0.236 0.846 0.650 0.472 1.024 0.512 0.551
(C)6520 06-06 3/8 3/8 0.236 0.827 0.650 0.472 1.024 0.512 0.748
(C)6520 06-08 3/8 1/2 0.236 0.906 0.650 0.610 1.024 0.512 0.866
(C)6520 08-04 1/2 1/4 0.280 0.906 0.768 0.472 1.043 0.591 0.669
(C)6520 08-06 1/2 3/8 0.280 0.866 0.768 0.472 1.043 0.591 0.748
(C)6520 08-08 1/2 1/2 0.280 0.945 0.768 0.610 1.043 0.591 0.866
6522
6520
C6520
DIMENSIONS (in inches)
Mod.
A
OD
D
NPTF
C E F H M SW SW1
P6520 02-02
1/8
1/8 0.138 0.591 0.354 0.197 0.689 0.315
0.472
P6520 02-04
1/8
1/4 0.138 0.630 0.354 0.256 0.689 0.315
0.551
P6520 53-02 5/32 1/8 0.138 0.591 0.354 0.197 0.689 0.315
0.472
P6520 53-04 5/32 1/4 0.138 0.630 0.354 0.256 0.689 0.315
0.551
P6520 04-02
1/4
1/8 0.157 0.630 0.500 0.197 0.787 0.354
0.472
P6520 04-04
1/4
1/4 0.157 0.650 0.500 0.256 0.787 0.354
0.551
P6520 04-06
1/4
3/8 0.157 0.650 0.500 0.295 0.787 0.354
0.748
P6520 05-02 5/16 1/8 0.197 0.650 0.559 0.197 0.886 0.433
0.472
P6520 05-04 5/16 1/4 0.197 0.689 0.559 0.256 0.886 0.433
0.551
P6520 05-06 5/16 3/8 0.197 0.689 0.559 0.295 0.886 0.433
0.748
P6520 06-02
3/8
1/8 0.256 0.748 0.650 0.197 1.043 0.512
0.551
P6520 06-04
3/8
1/4 0.236 0.768 0.650 0.256 1.024 0.512
0.551
P6520 06-06
3/8
3/8 0.236 0.768 0.650 0.295 1.024 0.512
0.748
P6520 06-08
3/8
1/2 0.236 0.787 0.650 0.335 1.024 0.512
0.866
P6520 08-04
1/2
1/4 0.280 0.807 0.768 0.256 1.043 0.591
0.669
P6520 08-06
1/2
3/8 0.280 0.807 0.768 0.295 1.043 0.591
0.748
P6520 08-08
1/2
1/2 0.315 0.827 0.768 0.335 1.043 0.591
0.866
Fittings Mod. 6522 and Mod. 6520...
Male Elbow Swivel
Fittings Mod. P6520...
Pro-Fit® Male Elbow Swivel
● = with O-Ring




