5
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS NPTF
Fittings NPTF
1
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Nickel-Plated Brass Fittings:
Pro-Fit
®
, Standard NPTF & Coated Threads
Features
Collet
• Nickel-Plated, All-metal Collet and Release ring
• Collet design offers greater grip strength under higher
pressure or tubing tension
• Collet release mechanism based on relaxed slope of grip
teeth, as opposed to disengaging “bite-rings” from partially
cut tubes
• Removable Collet and tube o-rings
Body
• All-Metal, Nickel-Plated body and Threads
• Compact Brass bodies from Brass forgings
• Standard Buna-N or Specialized O-ring choices for High-
Temp, Low-Temp, Special Fluids, Food-Grade compatibility
• Broad Range of shapes and configurations
• Crimp design on Swivels maintains Full ID Flow path
• Swivels offer Mechanical crimping lock based on cold-forged
brass and not spin-swaged or “thinned” brass
• Full ID Flow for Swivels and Straights, with high relief on
larger sizes
• Internal Hex on Straight fittings
Pro-Fit®
Thread Design
• Low Profile Fit
• Fast Installation
• Perfect Reusable Seal
Benefits
Collet
• Won’t break like plastic release rings and bodies; More Durable
design
• Higher holding force, with easier release
• Won’t scratch tubes like “bite-ring” designs
• Less chance of micro-leakage and bubble-leaks over time due to
damaged tubing
• Higher pressures actually offer greater grip-strength with high-
pressure Nylon tubing
• OD Tube Size stamped on Collet face
Body
• Resistant to UV exposure
• Better resistance to stress-cracking, abrasion, solvents,
detergents, hydrocarbons and other fluid media
• FDA/NSF approved materials, ( Including customized Nickel-
Plating and o-ring options)
• Simplified manifold circuits with broader variety of fitting
combinations and shapes to select
• Lighter weight for End-of-Arm tooling & Robotic handling,
• Compact design reduces overall dimensions for valve
assemblies, packaging applications and control cabinets
• 12% Reduction in overall Body size, compared to previous Brass
line
• Full ID Flow and high relief undercuts offers greatest flow without
restriction to circuit design flow calculations
Pro-Fit®
Thread Design
• Eliminates exposed threads and fits into tight spaces, making
them ideal for food processing and hygienic applications.
• Eliminates the need for Teflon® tape or pipe dope. Shorter
thread length requires fewer turns to tighten.
• The captured Teflon® sealing ring provides a dependable
and reusable shoulder seal without the risk of thread sealant
contamination.
Collet
Body
Thread
O-Ring
Seal
Standard NPTF & NPTF Coated Thread
Collet
Body
Pro-Fit
®
Thread
O-Ring Seal
Pro-Fit
®
Style NPTF Thread
Pro-Fit
®
Sealing Ring




