Background Image
Table of Contents Table of Contents
Previous Page  21 / 266 Next Page
Information
Show Menu
Previous Page 21 / 266 Next Page
Page Background

4

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS NPTF

Fittings NPTF

1

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Nickel-Plated Brass Push-In Fittings

NPTF/Inch Series 6000

Standard NPTF

- Camozzi’s all

metal fittings are 100% electrolytic

nickel-plated brass. Full ID tube flow

is always maintained for maximum

Cv ratings and quick cycle times.

“Push-in” and lock the tube quickly

and effortlessly.

Pro-Fit®

thread design allows

assembly with all female thread

NPT forms. The new model is

interchangeable with tapered thread

fittings. The special sealing method

has a locking effect similar to that of

the taper model. Since the sealing

ring is made of PTFE (Teflon®), it is

not subject to wear and can be used

repeatedly. Thread tape and thread

sealants of other materials can be

replaced, eliminating the need for full-

length NPTF thread, thus reducing

the fitting size. Sealing is achieved

on inclined, concave and convex

surfaces.

Fittings also available in coated

thread sealant, Loctite Vibra-Seal

516 (use “C” prefix in part code, see

tables for available models).

Connection and disconnection of the

tube can be repeated several times

and can be performed using one

hand and without the use of tools.

Tube Diameter OD : 1/8”, 5/32”, 1/4”, 5/16”, 3/8”, 1/2”

Thread Type : 10-32 UNF, 1/8”, 1/4”, 3/8”, 1/2” NPTF, or Pro-Fit

(Reusable PTFE/Teflon thread seal)

Fitting with connecting tube

GENERAL DATA

Material

body and collet: nickel-plated brass, (UNI 5705 OT58)

O-Ring: NBR; Viton and EPDM available on request

thread seal: PTFE - NBR - PA; Loctite Vibra-Seal 516 (red)

Threads

10-32 UNF, 1/8”, 1/4”, 3/8”, 1/2” NPTF, or Pro-Fit

Pressure

min -0,9 bar - max 16 bar (28” Hg vacuum to 250 psi) (see tubing)

Tube to connect Nylon 6, 11 or 12, polyethylene, PU, (Polyurethane recommended 90A durometer

and above) Hytrel Polyester

Diameters

Tube Diameter OD : 1/8”, 5/32”, 1/4”, 5/16”, 3/8”, 1/2”

Fluid

compressed air (for other types of fluid, contact our engineers)

Temperature -20°C - 80°C , -4 F to 175 F (see data for tubing used)

Minimum Torque Maximum Torque

Thread Size

N-m lb-ft

N-m lb-ft

M5 [10-32 UNF]

0.200 0.148 2.000 1.475

1/8 NPTF or BSP

1.000 0.738 10.000 7.376

1/4 NPTF or BSP

4.000 2.950 20.000 14.751

3/8 NPTF or BSP

5.000 3.688 20.000 14.751

1/2 NPTF or BSP

8.000 5.900 40.000 29.502

Pro-Fit® Torque Specifications