

61
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 6850
Plug-in Enlarger
DIMENSIONS (in mm)
Mod.
A
G
C
F
L
T
Weight (g)
6850 6-4 6
4
17.5
12.7
33.5
16.5
11
6850 8-6 8
6
19
14
36.5
18
15
Fittings Mod. 6811
DIMENSIONS (in mm)
Mod.
G
D
H
T
L
SW Weight (g)
6811 4-M5
4
M5
4
16.5
24.5
8
3
*
6811 4-1/8
4
G1/8
5.5
16.5
27.8
12
10
6811 5-1/8
5
G1/8
5.5
18
29.3
12
9
6811 5-1/4
5
G1/4
7
18
31
14
11
6811 6-1/8
6
G1/8
5.5
18
29.3
12
10
6811 6-1/4
6
G1/4
7
18
31
14
12
6811 8-1/8
8
G1/8
5.5
20.5
31.8
12
12
6811 8-1/4
8
G1/4
7
20.5
33.5
14
13
6811 10-1/4 10
G1/4
7
23
36
14
16
6811 10-3/8 10
G3/8
8
23
37.3
19
25
6811 12-3/8 12
G3/8
8
24
38.3
19
25
6811 14-1/2 14
G1/2
9
28
44
22
39
Metric Male Plug-in Stem Sprint®
* = with O-Ring
Fittings Mod. 6700 Micro
Cartridge
DIMENSIONS (in mm)
Mod.
A
B
F
G
H
L
S
Weight (g)
6700 3 3
2
5.9
6.2
6.3
9.2
6
1
*For the Ø3 Cartridge, Chamfer 0.3 x 30°