

59
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 6580
Union
DIMENSIONS (in mm)
Mod.
A
F
G L
N
S S1
S2
Weight (g)
6580 4 4
8.4
9
29
14
5
2.2 1.6
11
6580 5 5
9.4
10
31
15
5
2.2 1.6
15
6580 6 6
11.7
12
34
16
5
2.2 1.6
16
6580 8 8
13.7
14
37
17.5
5
2.2 1.6
23
6580 10 10
15.4
17
41.5
20.2
5
2.2 1.6
33
6580 12 12
18.3
19
39.5
19.2 5.2 2.2 1.6
40
6580 14 14
20.5
21
41.5
20.2 5.2 2.2 1.6
47
Fittings Mod. 6590 Micro
DIMENSIONS (in mm)
Mod.
A
B
F
L
MAX
T
Weight (g)
6590 3 3
M7x0.75
5.8
18.4
5
11.4
4
Bulkhead Union
Fittings Mod. 6590
Bulkhead Union
DIMENSIONS (in mm)
Mod.
A B
F
L
N MAX SW SW1 T Weight (g)
6590 4 4 M10x1 8.8 29
14 10.5 14 14
20
16
6590 5 5 M12x1 9.8 31
15 10.5 17 17
20
25
6590 6 6 M14x1 12.5 33
16 10.5 17 17
20
28
6590 8 8 M16x1 14.5 36 17.5 11.5 19 19
21
35
6590 10 10 M18x1 16.3 41.5 20.2 13 22 22 23.5
51
6590 12 12 M20x1 18.8 39.5 19.2 14.5 24 24
25
56
6590 14 14 M22x1 20.5 41.5 20.2 17.5 27 27
30
82
Fittings Mod. 6580
Reducing Union
DIMENSIONS (in mm)
Mod.
A
B
F
G
L
M
N
Weight (g)
6580 6-4
6
4
12
9
31.5
16
14
12
6580 8-6
8
6
14
12.2
35
17.5
16
19
6580 10-8 10
8
16
14
39
20
17.5
25
6580 12-10 12
10
19
16
40.5
19
20
35