

63
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 6593
BSP Female Bulkhead
DIMENSIONS (in mm)
Mod.
A D E F G H L K (max) K (min) SW SW1 Weight (g)
6593 6-1/8 6 G1/8 10 M12x1 16.4 6 24.5 8.5
2 15 17
19
6593 6-1/4 6 G1/4 11.5 M12x1 18.5 7 26 6.5
2 17 17
22
6593 8-1/8 8 G1/8 10 M15x1 18.5 6 27 9.5
2 17 19
26
6593 8-1/4 8 G1/4 11.5 M15x1 18.5 7 28.5 9.5
2 17 19
26
6593 10-3/8 10 G3/8 12.8 M18x1 24.5 8 32.5 12
2 22 22
43
Accessory Mod. 6900 Micro
Plastic Male Plug
DIMENSIONS (in mm)
Mod.
G
L
P
T
Weight (g)
6900 3
3
20.5
6
13.5
1
Accessory Mod. 6900
Plastic Male Plug
DIMENSIONS (in mm)
Mod.
G
L
P
T
Weight (g)
6900 4
4
29
8
20
1
6900 5
5
29.5
8
20.5
1
6900 6
6
31.5
8
22.5
1
6900 8
8
34.5
12
24.5
2
6900 10
10
37
12
27
2
6900 12
12
40.5
16
28.5
3
6900 14
14
42.5
16
30.5
3