Background Image
Table of Contents Table of Contents
Previous Page  82 / 266 Next Page
Information
Show Menu
Previous Page 82 / 266 Next Page
Page Background

65

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 1635 02

Double Long Banjo Stem

Assembled with banjo fittings Mod. 6610; 6620;

1610; 1620; 2023; 1170

DIMENSIONS (in mm)

Mod.

A

H

L

SW

Weight (g)

1635 02-1/8

G1/8

6

56

14

26

1635 02-1/4

G1/4

8

58.5

17

33

1635 02-3/8

G3/8

8

59

19

64

1635 02-1/2

G1/2

9

60

27

111

Fittings Mod. 1631 03

Triple Banjo Stem

Assembled with banjo fittings Mod. 6610; 6620;

1610; 1620; 2023; 1170

DIMENSIONS (in mm)

Mod.

A

H

L

SW

Weight (g)

1631 03-1/8

G1/8

6

59

14

24

1631 03-1/4

G1/4

8

61.5

17

42

1631 03-3/8

G3/8

8

62

19

62

Fittings Mod. 6610 assembled with Mod. 1631, 1635

DIMENSIONS (in mm)

Mod.

A C

F

M O V

W Weight (g)

6610 4-M5

4

5

9

19

9

5.1

Ø 9

9

6610 4-M6

4

5

9

19

9

5.1

Ø 9

8

●

6610 4-1/8

4

7.5

9

21.5 14.5 9.8 Ø 14

14

6610 5-M5

5

5

10

20

9

5.1

Ø 9

9

6610 5-M6

5

5

10

20

9

5.1

Ø 9

8

●

6610 5-1/8

5

8

10

23

14.5 9.8 Ø 14

16

6610 6-M5

6

6.5 12.7 22.5

9

5.1 Ø 10

12

6610 6-M6

6

6.5 12.7 22.5

9

5.1 Ø 10

12

●

6610 6-1/8

6

8

12.7

24

14.5 9.8 Ø 14

16

6610 6-1/4

6

10

12.7

26

14.5 13.2 Ø 18

19

6610 8-1/8

8

8

14.2 25.5 14.5 9.8 Ø 14

19

6610 8-1/4

8

10

14.2 27.5 14.5 13.2 Ø 18

22

6610 8-3/8

8

11

14.2 28.5 14.5 16.7 Ø 21

23

6610 10-1/4 10 8.8 16.5

29

14.5 13.2 Ø 18

22

*

6610 10-3/8 10 10.3 16.5 30.5 14.5 16.7 Ø 21

23

*

6610 12-1/2 12 12.8 16.5

32

14.5

21

Ø 26

37

*

Single Banjo

● = assembly required with Mod.

SCU, SVU, SCO... M5 only

* = they cannot be assembled

with Mod. 1631, use 1635

instead