Background Image
Table of Contents Table of Contents
Previous Page  81 / 266 Next Page
Information
Show Menu
Previous Page 81 / 266 Next Page
Page Background

64

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 1631 01

Single Banjo Stem

Assembled with banjo fittings Mod. 6610; 6620;

1610; 1620; 2023; 1170

DIMENSIONS (in mm)

Mod.

A

H

L

S

SW Weight (g)

1631 01-M5

M5

4

18

5.5

8

3

⋆

1631 01-1/8

G1/8

6

27

8.5

14

13

1631 01-1/4

G1/4

8

29.5

8.5

17

24

1631 01-3/8

G3/8

8

30

8.5

19

35

1631 01-1/2

G1/2

9

31

8.5

27

63

⋆ = zinc-plated steel

Fittings Mod. 1631 02

Double Banjo Stem

Assembled with banjo fittings Mod. 6610; 6620;

1610; 1620; 2023; 1170

DIMENSIONS (in mm)

Mod.

A

H

L

SW

Weight (g)

1631 02-1/8

G1/8

6

43

14

18

1631 02-1/4

G1/4

8

45.5

17

33

1631 02-3/8

G3/8

8

46

19

48

Fittings Mod. 1635 01

Single Long Banjo Stem

Assembled with banjo fittings Mod. 6610; 6620;

1610; 1620; 2023; 1170

DIMENSIONS (in mm)

Mod.

A

H

L

S

SW Weight (g)

1635 01-1/8

G1/8

6

31

12.5

14

15

1635 01-1/4

G1/4

8

33.5

12.5

17

27

1635 01-3/8

G3/8

8

34

12.5

19

37

1635 01-1/2

G1/2

9

35

12.5

27

71

1635 01-M12x1.25 M12x1.25

8

33.5

12.5

17

27

*

1635 01-M12x1.5

M12x1.5

8

33.5

12.5

17

27

*

* = models that must be

assembled with 1/4 banjo fittings