Background Image
Table of Contents Table of Contents
Previous Page  73 / 266 Next Page
Information
Show Menu
Previous Page 73 / 266 Next Page
Page Background

56

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 6463

DIMENSIONS (in mm)

Mod.

A D C F

G L

P (min)

SW Weight (g)

6463 4-M5 4

M5

6.5 7.8 8.8 20.5

4.5

9

8

6463 4-1/8 4 G1/8 10

9

13

24

6

12

14

6463 5-1/8 5 G1/8 10

9.8

13

25

6

12

14

6463 6-1/8 6 G1/8 10 11.7 13

26

6

12

14

6463 6-1/4 6 G1/4 11.5 11.9 16.5 27.5

7

15

23

6463 8-1/8 8 G1/8 9.5 13.7 15.2 27

6

14

16

6463 8-1/4 8 G1/4 11.5 13.7 16.5 29

7

15

23

6463 10-1/4 10 G1/4 11.3 15.4 18.5 31.5

7

17

29

Metric-BSP Female Connector

Fittings Mod. 6452 Micro

Metric Swivel Male Y

DIMENSIONS (in mm)

Mod.

A D F H L

M SW SW1 Weight (g)

6452 3-M3 3 M3 12 2.5 20.9 6

6

6

6

⋆

6452 3-M5 3 M5 12 3.5 20.9 6

6

8

7

●

⋆ = with gasket

●= with O-Ring

Fittings Mod. 6451 - S6450

Mod. 6451: Metric Male Y

Mod. S6450: Swivel Male Y Sprint®

DIMENSIONS (in mm)

Mod.

A D

F

H L

M SW Weight (g)

6451 4-M5

4

M5

18

4

26.5

9

-

17

*

6451 6-M5

6

M5

24.5

4

29.5 12.5

-

27

*

S6450 4-1/8 4 G1/8

18

5.5

38

9

12

23

S6450 6-1/8 6 G1/8 24.5 5.5 41.5 12.5 12

33

S6450 8-1/8 8 G1/8 28.5 5.5 48.5 14.5 14

48

S6450 8-1/4 8 G1/4 28.5

7

50

14.5 14

50

* = non-swivel Model, with Nylon gasket