Background Image
Table of Contents Table of Contents
Previous Page  85 / 266 Next Page
Information
Show Menu
Previous Page 85 / 266 Next Page
Page Background

68

The company reserves the right to vary models and dimensions without notice.

These products are designed for industrial applications and are not suitable for sale to the general public.

FITTINGS BSP

Fittings BSP

2

NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG

>

Release 8.6

Fittings Mod. 1631 with gaskets

Example assembly of stud manifold with various banjos

Mod.

1631 01-

1631 02-

1631 03-

Fittings Mod. 6622

Complete BSP Swivel

Single Banjo

DIMENSIONS (in mm)

Mod.

A B C E F H L M SW W Weight (g)

6622 4-M5 4 M5 4 5.7 8.8 4 15.8 18 2.5 Ø 8

10

6622 4-1/8 4 G1/8 7.5 10.2 9 5 25 21.5 4 Ø 14

22

6622 6-1/8 6 G1/8 8 10.2 12.7 5 25 24 4 Ø 14

24

6622 6-1/4 6 G1/4 10 9.1 12.7 6 25.3 26 5 Ø 18

35

6622 8-1/8 8 G1/8 8 10.2 14.2 5 25 25.5 4 Ø 14

28

6622 8-1/4 8 G1/4 10 9.1 14.2 6 25.3 27.5 5 Ø 18

39

6622 10-1/4 10 G1/4 8.8 9.1 16.5 6 25.3 29 5 Ø 18

42

Fittings Mod. 6621 Micro

Complete Metric

Single Banjo

DIMENSIONS (in mm)

Mod.

A B C F

H L

S W SW Weight (g)

6621 3-M3 3 M3 5.8 14.2 2.5 9.3 3.5 6 1.5

5

6621 3-M5 3 M5 6.5 16 3.2 11.9 4.8 8

2

6

1631

2520

6610

+

+

+

+

=

6620

2023