

69
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
FITTINGS BSP
Fittings BSP
2
NORTH AMERICAN FITTINGS & FLOW CONTROL VALVE CATALOG
>
Release 8.6
Fittings Mod. 6632
Complete BSP Swivel
Double Banjo
DIMENSIONS (in mm)
Mod.
A B C E F H L M W SW Weight (g)
6632 4-1/8 4 G1/8 7.5 10.2 9 5 25 43 Ø 14 4
24
6632 6-1/8 6 G1/8 8 10.2 12.7 5 25 48 Ø 14 4
33
6632 6-1/4 6 G1/4 10 9.1 12.7 6 25.3 52 Ø 18 5
35
6632 8-1/8 8 G1/8 8 10.2 14.2 5 25 51 Ø 14 4
39
6632 8-1/4 8 G1/4 10 9.1 14.2 6 25.3 55 Ø 18 5
40
6632 10-1/4 10 G1/4 8.8 9.1 16.5 6 25.3 58 Ø 18 5
50
Fittings Mod. 6600
Cross Union
DIMENSIONS (in mm)
Mod.
A
F
L
M
SW
Weight (g)
6600 4
4
9
38
19
9
26
6600 5
5
10
41
20.5
9
29
6600 6
6
12.7
44
22
10
35
6600 8
8
14.2
49
24.5
12
50
6600 10
10
16.5
55
27.5
14
63
6600 12
12
19.5
56
28
16
84
Fittings Mod. 6708
Protection caps
Color: Black
Self-extinguishing material, class V0
DIMENSIONS (in mm)
Mod.
A
F
L
Weight (g)
6708 4
4
10.7
10.7
1
6708 5
5
11.7
11
1
6708 6
6
13.7
11.5
1
6708 8
8
15.7
12.5
1
6708 10
10
18.5
13
1
6708 12
12
20.7
15
2
6708 14
14
23.7
15
2