NORTH AMERICAN FITTING & FLOW CONTROL VALVES CATALOG - page 62

Fitting Mod. 6590 3
Fittings Mod. 6550...
Fittings Mod. 6590...
DIMENSIONS
OD
mm
Mod.
A
B
F
L
MAX T
6590 3
3
M7 x 0.75
5.8
18.4
5
11.4
DIMENSIONS
OD
mm
Mod.
A
C
F
M SW
6550 4
4
3.5
9
17.5
8
6550 5
5
6
11
21
9
6550 6
6
4 12.7
20
9
6550 8
8
5 14.2 22.5
11
6550 10
10
5.8 16.5
26
13
6550 12
12
7.3 19.5 26.5
15
6550 14
14
8.3 21.5 28.5
17
DIMENSIONS
OD
mm
Mod.
A
B
F
L
N MAX SW SW1
T
6590 4
4
M10X1 8.8
29
14
10.5
14
14
20
6590 5
5
M12X1 9.8
31
15
10.5
17
17
20
6590 6
6
M14X1 12.5
33
16
10.5
17
17
20
6590 8
8
M16X1 14.5
36
17.5
11.5
19
19
21
6590 10
10
M18X1 16.3 41.5
20.2
13
22
22
23.5
6590 12
12
M20X1 18.8 39.5
19.2
14.5
24
24
25
6590 14
14
M22X1 20.5 41.5
20.2
17.5
27
27
30
Union Elbow
Bulkhead Union
Micro Bulkhead Union
B S P / M E T R I C
The company reserves the right to vary models and dimensions without notice.
These products are designed for industrial applications and are not suitable for sale to the general public.
56
F I T T I N G S
2
n i c k e l - p l a t e d b r a s s p ush - i n F I T T I NGS
SEO Version

Warning.

You are currently viewing the SEO version of !text.
It has a number of design and functionality limitations.


We recommend viewing the Flash version or the basic HTML version of this publication.

1...,52,53,54,55,56,57,58,59,60,61 63,64,65,66,67,68,69,70,71,72,...208
Powered by: Camozzi Pneumatics Inc.